(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Multi Cover (AR-109)

Multi Cover (AR-109)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
AR-109
AR-110
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Thickness (mm) Details Model Width x depth x length
(mm)
JAN Code Trusco Code Mass
(g)
Supported width
(mm)
Amount Of Content

฿ 305.42

BUILDING MATERIAL 1 Piece(s) 10 Day(s) Yellow 9 - 68×86×1700 4580179990822 489-8095 300 120 1 pc.

฿ 386.07

BUILDING MATERIAL 1 Piece(s) 10 Day(s) Green 10 Wide Type 135×80×1700 4580179990839 489-8109 200 200 1 pc.

Basic Specifications

Product Description

[Features]
· Can handle widths up to 200 mm, for wrapping metallic frames and concrete pillars.
[Applications]
· Covering metallic frames and concrete pillars.
[Materials]
· Foamed polyethylene

Part Number
AR-109
AR-110
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Thickness (mm) Details Model Width x depth x length
(mm)
JAN Code Trusco Code Mass
(g)
Supported width
(mm)
Amount Of Content

฿ 305.42

BUILDING MATERIAL 1 Piece(s) 10 Day(s) Yellow 9 - 68×86×1700 4580179990822 489-8095 300 120 1 pc.

฿ 386.07

BUILDING MATERIAL 1 Piece(s) 10 Day(s) Green 10 Wide Type 135×80×1700 4580179990839 489-8109 200 200 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1