(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
AR-076 |
AR-077 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Length (mm) |
JAN Code | Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 71.10 |
BUILDING MATERIAL | 1 Piece(s) | 12 Day(s) | 350 | 4580179990808 | 489-7765 | 60 | 1 pc. | ||
฿ 79.64 |
BUILDING MATERIAL | 1 Piece(s) | 12 Day(s) | 500 | 4580179990792 | 489-7773 | 80 | 1 pc. |
[Features]
· Saves time washing or scraping dirt off rebar.
· Easy to attach and remove, and colored yellow, a standard color for safety items.
[Applications]
· Preventing dirtying of rebar.
[Materials]
· Polyvinyl chloride
Part Number |
---|
AR-076 |
AR-077 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Length (mm) |
JAN Code | Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 71.10 |
BUILDING MATERIAL | 1 Piece(s) | 12 Day(s) | 350 | 4580179990808 | 489-7765 | 60 | 1 pc. | ||
฿ 79.64 |
BUILDING MATERIAL | 1 Piece(s) | 12 Day(s) | 500 | 4580179990792 | 489-7773 | 80 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?