(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wave Type Water Stopper Jonny

Wave Type Water Stopper Jonny

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of AR-070

  • Width(mm)
    100
  • Length(m)
    20
  • Color
    Black
  • JAN Code
    4580179997098
  • Trusco Code
    489-7731
  • Amount Of Content
    1 Roll
Part Number
AR-070
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 10,739.66

BUILDING MATERIAL 1 Piece(s) 19 Day(s) 1 Roll

Basic Specifications

  • Width(mm)
    100
  • Length(m)
    20
  • Color
    Black
  • JAN Code
    4580179997098
  • Trusco Code
    489-7731
  • Amount Of Content
    1 Roll

Product Description

[Features]
· The surface texturing and ribs ensure fitting on concrete.
· A special resin is used for flexibility, which prevents breakage even when bent.
· The corrugated shape prevents tumbling or twisting when placing on concrete.
[Applications]
· As a water stopper plate.
[Materials]
· Polyethylene

Specifications of AR-070

  • Width(mm)
    100
  • Length(m)
    20
  • Color
    Black
  • JAN Code
    4580179997098
  • Trusco Code
    489-7731
  • Amount Of Content
    1 Roll
Part Number
AR-070
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 10,739.66

BUILDING MATERIAL 1 Piece(s) 19 Day(s) 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1