(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Lock And Key, Special Locks: Lockout Kit For Electrical Engineers

Lock And Key, Special Locks: Lockout Kit For Electrical Engineers

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of PSL-PK-EA

  • Product Type
    Lock-out
  • JAN Code
    0074983675197
  • Trusco Code
    474-7038
  • Mass(g)
    900
  • Shackle diameter(mm)
    5.2
  • Shackle length(mm)
    141
  • Case Size (Width x Depth x Height)(mm)
    240×80×150
  • Set Content
    Driver, Dedicated Pouch (PSL-PK) x 1, Non-Conductive Padlock (PSL-8) x 1, Multi-Lockout Hasp (PSL-MLD) x 1, Mini Breaker (PSL-WS) x 1, Breaker Lockout (PSL-CBNT) x 1, Plug Lockout (PSL-P) x 1, Safety Tag (PVT-30) x 5. Driver x 1
  • Amount Of Content
    1 Set
Part Number
PSL-PK-EA
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 7,079.00

SECURITY LOCKS 1 Piece(s) 10 Day(s) 1 Set

Basic Specifications

  • Product Type
    Lock-out
  • JAN Code
    0074983675197
  • Trusco Code
    474-7038
  • Mass(g)
    900
  • Shackle diameter(mm)
    5.2
  • Shackle length(mm)
    141
  • Case Size (Width x Depth x Height)(mm)
    240×80×150
  • Set Content
    Driver, Dedicated Pouch (PSL-PK) x 1, Non-Conductive Padlock (PSL-8) x 1, Multi-Lockout Hasp (PSL-MLD) x 1, Mini Breaker (PSL-WS) x 1, Breaker Lockout (PSL-CBNT) x 1, Plug Lockout (PSL-P) x 1, Safety Tag (PVT-30) x 5. Driver x 1
  • Amount Of Content
    1 Set

Product Description

[Features]
· Lockout kit for electrical engineers with lockout for breakers, plug lockout, etc.
· Stored in a shoulder pouch, it is easy to carry.
[Applications]
· Lockout during maintenance.

Specifications of PSL-PK-EA

  • Product Type
    Lock-out
  • JAN Code
    0074983675197
  • Trusco Code
    474-7038
  • Mass(g)
    900
  • Shackle diameter(mm)
    5.2
  • Shackle length(mm)
    141
  • Case Size (Width x Depth x Height)(mm)
    240×80×150
  • Set Content
    Driver, Dedicated Pouch (PSL-PK) x 1, Non-Conductive Padlock (PSL-8) x 1, Multi-Lockout Hasp (PSL-MLD) x 1, Mini Breaker (PSL-WS) x 1, Breaker Lockout (PSL-CBNT) x 1, Plug Lockout (PSL-P) x 1, Safety Tag (PVT-30) x 5. Driver x 1
  • Amount Of Content
    1 Set
Part Number
PSL-PK-EA
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 7,079.00

SECURITY LOCKS 1 Piece(s) 10 Day(s) 1 Set

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1