(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Lock And Key, Cord Lock Out

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of PSL-CL110

  • Product Type
    Lock-out
  • Material
    Other
  • Details Type
    For 120V
  • Dimension A(mm)
    50.8
  • Dimension B(mm)
    50.8
  • Dimension C(mm)
    88.9
  • Dimension D(mm)
    12.7
  • JAN Code
    0074983241415
  • Trusco Code
    403-7669
  • Mass(g)
    58
  • Material Details
    Polypropylene (PP)
  • Specifications
    Usable padlock shackle diameter 9.7 mm or less
  • Amount Of Content
    1 pc.
Part Number
PSL-CL110
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,974.00

SWITCH OPTION 1 Piece(s) 35 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Lock-out
  • Material
    Other
  • Details Type
    For 120V
  • Dimension A(mm)
    50.8
  • Dimension B(mm)
    50.8
  • Dimension C(mm)
    88.9
  • Dimension D(mm)
    12.7
  • JAN Code
    0074983241415
  • Trusco Code
    403-7669
  • Mass(g)
    58
  • Material Details
    Polypropylene (PP)
  • Specifications
    Usable padlock shackle diameter 9.7 mm or less
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Encloses and locks out 120 V (for CL110) and 240 to 480 V (for CL480) plugs.
· Electrical Outlet Lock-Out
[Material]
· Polypropylene (PP)

Specifications of PSL-CL110

  • Product Type
    Lock-out
  • Material
    Other
  • Details Type
    For 120V
  • Dimension A(mm)
    50.8
  • Dimension B(mm)
    50.8
  • Dimension C(mm)
    88.9
  • Dimension D(mm)
    12.7
  • JAN Code
    0074983241415
  • Trusco Code
    403-7669
  • Mass(g)
    58
  • Material Details
    Polypropylene (PP)
  • Specifications
    Usable padlock shackle diameter 9.7 mm or less
  • Amount Of Content
    1 pc.
Part Number
PSL-CL110
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,974.00

SWITCH OPTION 1 Piece(s) 35 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1