(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Used for light cutting.
Part Number |
---|
WNMG080404-LS-MP9005 |
WNMG080404-LS-MP9015 |
WNMG080404-LS-MT9015 |
WNMG080408-LS-MP9005 |
WNMG080408-LS-MP9015 |
WNMG080408-LS-MT9015 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Corner R | Material Details |
---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | 0.4 | MP9005 | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | 0.4 | MP9015 | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | 0.4 | MT9015 | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | 0.8 | MP9005 | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | 0.8 | MP9015 | ||
฿ 315.00 | MME INSERTS | 10 Piece(s) | 16 Day(s) | 0.8 | MT9015 |
Loading...
Shape | W (Hexagonal) | Application | Outer Diameter / Inner Diameter | work material | Heat-Resistant Alloy, Titanium Alloy |
---|---|---|---|---|---|
Breaker Use | Light Cutting | Rake angle | Negative | Selfishly | No Preferred Hand |
Material | Carbide | Cutting edge length(mm) | 8 | Insert Thickness(mm) | 4.76 |
How can we improve?
How can we improve?