1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

M Class Insert Type ○○ with 35° VN Holes VNMG-LS (Part Number)

M Class Insert Type ○○ with 35° VN Holes VNMG-LS
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Used for light cutting.

 
Part Number
VNMG160404-LS-MP9005
VNMG160404-LS-MP9015
VNMG160408-LS-MP9005
VNMG160408-LS-MP9015
VNMG160408-LS-MT9015
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCorner R Material Details

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote 0.4MP9005

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote 0.4MP9015

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote 0.8MP9005

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote 0.8MP9015

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote 0.8MT9015

Loading...

  1. 1

Basic Information

Shape V (35° Diamond) Application Outer Diameter / Inner Diameter work material Heat-Resistant Alloy, Titanium Alloy
Breaker Use Light Cutting Rake angle Negative Selfishly No Preferred Hand
Material Carbide Cutting edge length(mm) 16 Insert Thickness(mm) 4.76