1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

M Class Insert 55°, DN with Hole, ○○-Type DNMG-LS (Part Number)

M Class Insert 55°, DN with Hole, ○○-Type DNMG-LS
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Used for light cutting.

 
Part Number
DNMG150604-LS-MP9005
DNMG150604-LS-MP9015
DNMG150608-LS-MP9005
DNMG150608-LS-MP9015
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCorner R Material Details

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote 0.4MP9005

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote 0.4MP9015

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote 0.8MP9005

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote 0.8MP9015

Loading...

  1. 1

Basic Information

Shape D (55° Diamond) Application Outer Diameter / Inner Diameter work material Heat-Resistant Alloy, Titanium Alloy
Breaker Use Light Cutting Rake angle Negative Selfishly No Preferred Hand
Material Carbide Cutting edge length(mm) 15 Insert Thickness(mm) 6.35