(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Quick Choke (Manual Winding)

Quick Choke (Manual Winding)

You can add up to 6 items to the comparison list.

Loading...

Specifications of 2155

  • Product Type
    Chalk Reel
  • Thread length(m)
    20
  • Winding Function
    Manual triple speed winding
  • Capacity(g)
    160
  • Main Body Overall Length(mm)
    115
  • Material
    ABS
  • Notes
    The needle tip of the plumbholder is dangerous. Handle with care. Wear a helmet and safety goggles for protection.
  • JAN Code
    4960587021552
  • Trusco Code
    245-8837
  • Mass
    160
Part Number
2155
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 831.00

INK MARKER/CHALK LINES/STRINGS 1 Piece(s) 1 Day(s)

Basic Specifications

  • Product Type
    Chalk Reel
  • Thread length(m)
    20
  • Winding Function
    Manual triple speed winding
  • Capacity(g)
    160
  • Main Body Overall Length(mm)
    115
  • Material
    ABS
  • Notes
    The needle tip of the plumbholder is dangerous. Handle with care. Wear a helmet and safety goggles for protection.
  • JAN Code
    4960587021552
  • Trusco Code
    245-8837
  • Mass
    160

Product Description

[Features]
· Fully airtight, so there is no concern about powder escaping.
· 3 times faster to speed up winding work.
· Drawing lines using powdered chalk.
· Includes a convenient magnet to prevent the device being dropped before and after use. (PAT)
[Applications]
· Construction marking

Specifications of 2155

  • Product Type
    Chalk Reel
  • Thread length(m)
    20
  • Winding Function
    Manual triple speed winding
  • Capacity(g)
    160
  • Main Body Overall Length(mm)
    115
  • Material
    ABS
  • Notes
    The needle tip of the plumbholder is dangerous. Handle with care. Wear a helmet and safety goggles for protection.
  • JAN Code
    4960587021552
  • Trusco Code
    245-8837
  • Mass
    160
Part Number
2155
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 831.00

INK MARKER/CHALK LINES/STRINGS 1 Piece(s) 1 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1