(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Relief bowl planter warm beige (RBP-360-WB)

Relief bowl planter warm beige (RBP-360-WB)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
RBP-360-WB
RBP-450-WB
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Height
(mm)
Diameter
(mm)
Soil Capacity
(L)
JAN Code Trusco Code Mass
(g)
Planter Bottom Size
(mm)
Amount Of Content

฿ 310.48

GARDENING SUPPLIES 1 Piece(s) 19 Day(s) 150 360 Approx. 8.0 4905009221080 754-9911 333 200φ 1 pc.

฿ 446.15

GARDENING SUPPLIES 1 Piece(s) 12 Day(s) 188 450 Approximately 16.0 4905009221158 754-9920 572 250φ 1 pc.

Basic Specifications

  • Product Type
    Planter
  • Color
    Other
  • Color Details
    Warm Beige
  • Material
    Polypropylene
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Bowl planter that features a terracotta-like motif and a pretty design on the surface.
· The raised bottom mesh structure provides superior air permeability and drainage.
· Also holds a large amount of soil, promoting excellent root growth.

Part Number
RBP-360-WB
RBP-450-WB
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Height
(mm)
Diameter
(mm)
Soil Capacity
(L)
JAN Code Trusco Code Mass
(g)
Planter Bottom Size
(mm)
Amount Of Content

฿ 310.48

GARDENING SUPPLIES 1 Piece(s) 19 Day(s) 150 360 Approx. 8.0 4905009221080 754-9911 333 200φ 1 pc.

฿ 446.15

GARDENING SUPPLIES 1 Piece(s) 12 Day(s) 188 450 Approximately 16.0 4905009221158 754-9920 572 250φ 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1