(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Relief planter (warm beige) (RP-370-WB)

Relief planter (warm beige) (RP-370-WB)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
RP-370-WB
RP-470-WB
RP-550-WB
RP-650-WB
RP-700-WB
RP-850-WB
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Depth
(mm)
Height
(mm)
Soil Capacity
(L)
JAN Code Trusco Code Mass
(g)
Planter Bottom Size
(mm)
Amount Of Content

฿ 284.52

GARDENING SUPPLIES 1 Piece(s) 19 Day(s) 370 196 150 6 4905009220755 754-9938 300 165×95 1 pc.

฿ 351.29

GARDENING SUPPLIES 1 Piece(s) 19 Day(s) 465 237 175 10.5 4905009220786 754-9946 435 345×115 1 pc.

฿ 391.94

GARDENING SUPPLIES 1 Piece(s) 19 Day(s) 554 241 180 13.5 4905009220816 754-9954 561 430×115 1 pc.

฿ 416.19

GARDENING SUPPLIES 1 Piece(s) 12 Day(s) 653 245 185 16 4905009220847 754-9962 708 525×115 1 pc.

฿ 663.85

GARDENING SUPPLIES 1 Piece(s) 10 Day(s) 700 318 215 29 4905009220878 754-9971 1013 555×170 1 pc.

฿ 724.00

GARDENING SUPPLIES 1 Piece(s) 10 Day(s) 850 320 242 42 4905009220908 754-9989 1373 698×170 1 pc.

Basic Specifications

  • Product Type
    Planter
  • Color
    Other
  • Color Details
    Warm Beige
  • Material
    Polypropylene
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Planter that features a terracotta-like (unglazed pottery-like) motif.
· Includes a drain board to improve drainage.

Part Number
RP-370-WB
RP-470-WB
RP-550-WB
RP-650-WB
RP-700-WB
RP-850-WB
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Depth
(mm)
Height
(mm)
Soil Capacity
(L)
JAN Code Trusco Code Mass
(g)
Planter Bottom Size
(mm)
Amount Of Content

฿ 284.52

GARDENING SUPPLIES 1 Piece(s) 19 Day(s) 370 196 150 6 4905009220755 754-9938 300 165×95 1 pc.

฿ 351.29

GARDENING SUPPLIES 1 Piece(s) 19 Day(s) 465 237 175 10.5 4905009220786 754-9946 435 345×115 1 pc.

฿ 391.94

GARDENING SUPPLIES 1 Piece(s) 19 Day(s) 554 241 180 13.5 4905009220816 754-9954 561 430×115 1 pc.

฿ 416.19

GARDENING SUPPLIES 1 Piece(s) 12 Day(s) 653 245 185 16 4905009220847 754-9962 708 525×115 1 pc.

฿ 663.85

GARDENING SUPPLIES 1 Piece(s) 10 Day(s) 700 318 215 29 4905009220878 754-9971 1013 555×170 1 pc.

฿ 724.00

GARDENING SUPPLIES 1 Piece(s) 10 Day(s) 850 320 242 42 4905009220908 754-9989 1373 698×170 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1