(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Insulation Ratchet Handle

Insulation Ratchet Handle

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Interior box is not insulated. The metal part is not insulated.
  • From :
    ฿ 3,524.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TZRH-2
TZRH-3
TZRH-4
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Insertion Angle
(mm)
Mass
(g)
JAN Code Trusco Code

฿ 3,524.00

INSULATION TOOLS 1 Piece(s) 1 Day(s) 148 6.35 120 4989999375244 762-3933

฿ 4,145.00

INSULATION TOOLS 1 Piece(s) 1 Day(s) 200 9.5 300 4989999375251 762-3941

฿ 4,890.00

INSULATION TOOLS 1 Piece(s) 1 Day(s) 270 12.7 600 4989999375268 762-3950

Basic Specifications

Product Description

[Features]
· 1000 V insulation spec.
· IEC 60900 standard product.
· Push & release function included.
· Withstand voltage tested.
· Includes a safety sign that allows visual confirmation.
· It can be used in both forward and reverse rotation.
· Uses 72-tooth gears to achieve a fine feed angle.
· Adopts a union mechanism that prevents inadvertent dropping of the socket.
[Applications]
· For electric vehicles and hybrid vehicles. For general low-voltage work
[Product Specifications]
· Number of teeth: 72

· ประหยัดเวลาในการเทียบ สินค้าทนทานต่อการใช้งาน!

Part Number
TZRH-2
TZRH-3
TZRH-4
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Insertion Angle
(mm)
Mass
(g)
JAN Code Trusco Code

฿ 3,524.00

INSULATION TOOLS 1 Piece(s) 1 Day(s) 148 6.35 120 4989999375244 762-3933

฿ 4,145.00

INSULATION TOOLS 1 Piece(s) 1 Day(s) 200 9.5 300 4989999375251 762-3941

฿ 4,890.00

INSULATION TOOLS 1 Piece(s) 1 Day(s) 270 12.7 600 4989999375268 762-3950

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●1000V insulation specification.
●IEC60900 standard product.
●With push release function.

Specification

●Number of Teeth(sheet):72
●SPQ(piece):1

Warning

●The inner side of the box is not insulated.
●The metal part is not insulated.