1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Surface Roughness / Contour Shape Measurement Device SURFCOM NEX (Part Number)

Surface Roughness / Contour Shape Measurement Device SURFCOM NEX
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 99,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A wide range of detectors, drive parts, and measurement tables can be selected to suit the application.
· Equipped with a digital scale for improved display precision. (030/040)
· Quick change arm type. (030/040)
· T-shaped stylus can also be mounted. (030/040)
· Auto balancing type. (040)
· With the newly developed dual sensor, it is possible to measure roughness and contour shape at once. (100)

Part Number
SURFCOM-NEX-001-DX-12
SURFCOM-NEX-030-DX-12
SURFCOM-NEX-040-DX-12
SURFCOM-NEX-100-DX-12
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipZ-Axis
(mm)
Resolution (Z direction / roughness)
(mm)
Straightness accuracy (Z axis) narrow range
(μm)
Trusco Code Coarse Function Indication Precision (Z Direction, Outline) Contouring Function

฿ 99,999.00

TOI1 INSTRUMENT 1 Piece(s) 35 Day(s) 1-(0.05+1.0L/1000)773-6258Available--

฿ 99,999.00

TOI1 INSTRUMENT 1 Piece(s) 35 Day(s) 60-1.0773-6266-±(1.5+|2H|/100)Available

฿ 99,999.00

TOI1 INSTRUMENT 1 Piece(s) 35 Day(s) 60-1.0773-6274-±(0.8+|2H|/100)Available

฿ 99,999.00

TOI1 INSTRUMENT 1 Piece(s) 35 Day(s) 51.0~1000.05+1.0L/1000773-6282Available±(1.0+|2H|/100)Available

Loading...

  1. 1

Basic Information

Product Model Surface Roughness Measuring Tool X-Axis(mm) 100 Power Supply AC100V
Accessories Data Processing Machine, Printer, General Measurement Software (ACCTee) Mass(g) 275000