1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Permanent Magnetic Lifma (Steel Plate / Round Steel Bar Combination) Outdoor Type (Part Number)

Permanent Magnetic Lifma (Steel Plate / Round Steel Bar Combination) Outdoor Type
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 305,270.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Rainproof structure to allow outdoor use.
· Similarly to LPH, the handle operation is light and it is capable of handling even large thin plates.
· Equipped with handle lock as standard.
[Applications]
· Can be used outdoors to lift and transport steel plates.

Part Number
LPH-1000WPSALE
LPH-1500WPSALE
LPH-2000WPSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLifting Capacity (Steel Plate)
(kg)
Lifting Capacity (Round Steel Bar)
(kg)
Inner Diameter of Hanging Wheel
(mm)
Trusco Code Dimensions: Height
(mm)
Size: Width
(mm)
Size: Depth
(mm)

฿ 305,270.00

฿ 162,373.11

LIFTING MAGNET 1 Piece(s) 35 Day(s) 100060065756-6212284180320

฿ 387,185.00

฿ 205,943.70

LIFTING MAGNET 1 Piece(s) 35 Day(s) 150080075756-6221304180400

฿ 518,377.00

฿ 275,724.73

LIFTING MAGNET 1 Piece(s) 35 Day(s) 200090080756-6247319205500

Loading...

  1. 1

Basic Information

Product Model Lifting Magnet