(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· 3-flute HSS type.
· For mold spool hole drilling.
· A spiral blade.
· The tip is rounded.
Part Number |
---|
SP-SUR3-R1.5X2X50 |
SP-SUR3-R1.5X2X100 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Tool Diameter (mm) | Groove Length (mm) | Large End Diameter | Full length L (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 12,225.00 | EIK HSS REAMERS | 1 Piece(s) | 11 Day(s) | 4.69 | 50 | 4.69 | 100 | ||
฿ 13,252.00 | EIK HSS REAMERS | 1 Piece(s) | 11 Day(s) | 6.43 | 100 | 6.43 | 150 |
Loading...
Shank Type | End Mill Shank | work material | general steel / Quenched and tempered steel / Cast Iron / Aluminum / Copper / Graphite / Resin / Alloy Steel | Coating Y/N | NA |
---|---|---|---|---|---|
Groove Shape | Spiral | Tip diameter | 1.5 | Both square | 2° |
blade shape | Right blade right torsion | Torsional Angle | 12° | Number of flutes(Sheets) | 3 |
shank diameter | 6 | Shank diameter tolerance | h7 | R Tolerance | -0.1~0 |
Angle Tolerance | ±5' | Tool Material Type | HSS-Co |
How can we improve?
How can we improve?