1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Spool Reamer with Rounding 3-Flute SUR3-R (Part Number)

Spool Reamer with Rounding 3-Flute SUR3-R
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 7,914.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· 3-flute HSS type.
· For mold spool hole drilling.
· The tip is rounded.

 
Part Number
SUR3-R1.5X2X50
SUR3-R1.5X2X100SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTool Diameter
(mm)
Groove Length
(mm)
Large End Diameter Full length L
(mm)

฿ 7,914.00

EIK HSS REAMERS 1 Piece(s) 11 Day(s) 4.69504.69100

฿ 17,919.00

฿ 14,335.20

EIK HSS REAMERS 1 Piece(s) 11 Day(s) 6.431006.43150

Loading...

  1. 1

Basic Information

Shank Type End Mill Shank work material general steel / Quenched and tempered steel / Cast Iron / Aluminum / Copper / Graphite / Resin / Alloy Steel Coating Y/N NA
Groove Shape Straight Tip diameter 1.5 Both square
blade shape Right blade straight Diameter tolerance(mm) -0.1~0 Number of flutes(Sheets) 3
Base Blade Shape Shape R shank diameter 6 Shank diameter tolerance h7
Angle Tolerance ±5' Tool Material Type HSS-Co