(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Polyurethane Gloves, Ben Kay No. 3 B

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 4047000330

  • Product Model
    Polyurethane
  • Specifications
    Long
  • The intended use
    Oil Resistance / Solvent Resistance
  • Size
    L
  • Total Length(cm)
    26
  • JAN Code
    4979058245779
  • Material Quality
    Surface/Polyurethane, Lining/Sewn Knitted Cotton Fabric
  • 1 Pair
Part Number
4047000330
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 999.55

POLYURETHANE GLOVES 1 Piece(s) 3 Day(s) 1 Pair

Basic Specifications

Product Description

[Features]
· These solvent and oil-resistant gloves show little change even when using organic solvents.

Specifications of 4047000330

  • Product Model
    Polyurethane
  • Specifications
    Long
  • The intended use
    Oil Resistance / Solvent Resistance
  • Size
    L
  • Total Length(cm)
    26
  • JAN Code
    4979058245779
  • Material Quality
    Surface/Polyurethane, Lining/Sewn Knitted Cotton Fabric
  • 1 Pair
Part Number
4047000330
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 999.55

POLYURETHANE GLOVES 1 Piece(s) 3 Day(s) 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1