(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
1052850 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Amount Of Content |
---|---|---|---|---|---|---|
฿ 773.19 |
TACKERS | 1 Piece(s) | Quote | 1 pc. |
[Features]
· Compatible tack sizes: 12 mm width × 6, 8, 10 or 13 mm height.
· Secure. Safe.
· Comes with a driving power adjustment function.
· Compatible tack sizes: 12 mm width × 6, 8, 10 or 13 mm height.
· Main body size: Approx. 158 length × 32 width × 140 height (mm).
[Applications]
· For repairing chairs or beds, etc., fastening insulating materials, or installing nets, panels or canvas, etc.
Part Number |
---|
1052850 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Amount Of Content |
---|---|---|---|---|---|---|
฿ 773.19 |
TACKERS | 1 Piece(s) | Quote | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?