(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

6774 T/C Stretch Cargo Pants

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,153.55 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
6774-20-3L
6774-20-L
6774-20-LL
6774-20-M
6774-55-3L
6774-55-L
6774-55-LL
6774-55-M
6774-58-3L
6774-58-L
6774-58-LL
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (system) Detailed colors Size JAN Code Waist
(cm)
Inseam
(cm)
Amount Of Content

฿ 1,153.55

WORK CLOTHES 2 Piece(s) 9 Day(s) Brown Camel 3L 4963527921202 92~98 80 1 pc.

฿ 1,153.55

WORK CLOTHES 4 Piece(s) 9 Day(s) Brown Camel L 4963527921226 80~86 78 1 pc.

฿ 1,153.55

WORK CLOTHES 4 Piece(s) 9 Day(s) Brown Camel LL 4963527921219 86 to 92 80 1 pc.

฿ 1,153.55

WORK CLOTHES 4 Piece(s) 9 Day(s) Brown Camel M 4963527921233 84~80 78 1 pc.

฿ 1,153.55

WORK CLOTHES 2 Piece(s) 9 Day(s) Navy Blue Navy 3L 4963527955504 92~98 80 1 pc.

฿ 1,153.55

WORK CLOTHES 4 Piece(s) 9 Day(s) Navy Blue Navy L 4963527955528 80~86 78 1 pc.

฿ 1,153.55

WORK CLOTHES 4 Piece(s) 9 Day(s) Navy Blue Navy LL 4963527955511 86 to 92 80 1 pc.

฿ 1,153.55

WORK CLOTHES 4 Piece(s) 9 Day(s) Navy Blue Navy M 4963527955535 84~80 78 1 pc.

฿ 1,153.55

WORK CLOTHES 2 Piece(s) 9 Day(s) Green Dark olive 3L 4963527958505 92~98 80 1 pc.

฿ 1,153.55

WORK CLOTHES 4 Piece(s) 9 Day(s) Green Dark olive L 4963527958529 80~86 78 1 pc.

฿ 1,153.55

WORK CLOTHES 4 Piece(s) 9 Day(s) Green Dark olive LL 4963527958512 86 to 92 80 1 pc.

Basic Specifications

  • Product Category
    Pants
  • Season
    Year-round
  • Specifications
    Unisex
  • Antistatic Material
    NA
  • Material
    Cotton 70%, polyester 28%, polyurethane 2%
  • Part Number
    6774
  • Amount Of Content
    1 pc.

Product Description

Work cargo pants using material that is easy to move and stretch in.
[Features]
· The waist has an adjustment tab with fastener that can be adjusted to fit the body.
· Loops on the right side feature a D-ring that can hold keychains, etc.
· The right side has a pocket with a coin pocket, the left side has a zipper pocket, and the right thigh has a cargo pocket.
· Has pleats for easy knee movement.
· Deodorant tape is sewn into the back of the crotch to shutout any smells that may cause worry.

Part Number
6774-20-3L
6774-20-L
6774-20-LL
6774-20-M
6774-55-3L
6774-55-L
6774-55-LL
6774-55-M
6774-58-3L
6774-58-L
6774-58-LL
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (system) Detailed colors Size JAN Code Waist
(cm)
Inseam
(cm)
Amount Of Content

฿ 1,153.55

WORK CLOTHES 2 Piece(s) 9 Day(s) Brown Camel 3L 4963527921202 92~98 80 1 pc.

฿ 1,153.55

WORK CLOTHES 4 Piece(s) 9 Day(s) Brown Camel L 4963527921226 80~86 78 1 pc.

฿ 1,153.55

WORK CLOTHES 4 Piece(s) 9 Day(s) Brown Camel LL 4963527921219 86 to 92 80 1 pc.

฿ 1,153.55

WORK CLOTHES 4 Piece(s) 9 Day(s) Brown Camel M 4963527921233 84~80 78 1 pc.

฿ 1,153.55

WORK CLOTHES 2 Piece(s) 9 Day(s) Navy Blue Navy 3L 4963527955504 92~98 80 1 pc.

฿ 1,153.55

WORK CLOTHES 4 Piece(s) 9 Day(s) Navy Blue Navy L 4963527955528 80~86 78 1 pc.

฿ 1,153.55

WORK CLOTHES 4 Piece(s) 9 Day(s) Navy Blue Navy LL 4963527955511 86 to 92 80 1 pc.

฿ 1,153.55

WORK CLOTHES 4 Piece(s) 9 Day(s) Navy Blue Navy M 4963527955535 84~80 78 1 pc.

฿ 1,153.55

WORK CLOTHES 2 Piece(s) 9 Day(s) Green Dark olive 3L 4963527958505 92~98 80 1 pc.

฿ 1,153.55

WORK CLOTHES 4 Piece(s) 9 Day(s) Green Dark olive L 4963527958529 80~86 78 1 pc.

฿ 1,153.55

WORK CLOTHES 4 Piece(s) 9 Day(s) Green Dark olive LL 4963527958512 86 to 92 80 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1