(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

6770 T/C Stretch Blouson (6770-55-L)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
6770-20-3L
6770-20-LL
6770-20-M
6770-55-3L
6770-55-L
6770-55-LL
6770-55-M
6770-58-3L
6770-58-L
6770-58-LL
6770-58-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (system) Detailed colors Size JAN Code Chest circumference
(cm)
Height
(cm)
Amount Of Content

฿ 1,493.60

WORK CLOTHES 2 Piece(s) 9 Day(s) Brown Camel 3L 4963527482208 102~110 175~185 1 Pair

฿ 1,493.60

WORK CLOTHES 2 Piece(s) 9 Day(s) Brown Camel LL 4963527482215 96~104 175~185 1 Pair

฿ 1,493.60

WORK CLOTHES 2 Piece(s) 9 Day(s) Brown Camel M 4963527482239 84~92 160~170 1 Pair

฿ 1,493.60

WORK CLOTHES 2 Piece(s) 9 Day(s) Navy Blue Navy 3L 4963527482505 102~110 175~185 1 Pair

฿ 1,493.60

WORK CLOTHES 2 Piece(s) 9 Day(s) Navy Blue Navy L 4963527482529 90~98 170~180 1 Pair

฿ 1,493.60

WORK CLOTHES 2 Piece(s) 9 Day(s) Navy Blue Navy LL 4963527482512 96~104 175~185 1 Pair

฿ 1,493.60

WORK CLOTHES 2 Piece(s) 9 Day(s) Navy Blue Navy M 4963527482536 84~92 160~170 1 Pair

฿ 1,493.60

WORK CLOTHES 2 Piece(s) 9 Day(s) Green Dark olive 3L 4963527482802 102~110 175~185 1 Pair

฿ 1,493.60

WORK CLOTHES 2 Piece(s) 9 Day(s) Green Dark olive L 4963527482826 90~98 170~180 1 Pair

฿ 1,493.60

WORK CLOTHES 2 Piece(s) 9 Day(s) Green Dark olive LL 4963527482819 96~104 175~185 1 Pair

฿ 1,493.60

WORK CLOTHES 2 Piece(s) 9 Day(s) Green Dark olive M 4963527482833 84~92 160~170 1 Pair

Basic Specifications

  • Product Category
    Jacket
  • Season
    Year-round
  • Specifications
    Unisex
  • Antistatic Material
    NA
  • Material
    Cotton 70%, polyester 28%, polyurethane 2%
  • Part Number
    6770
  • Amount Of Content
    1 Pair

Product Description

Work jacket using material that is easy to move and stretch in.
[Features]
· Deodorant tape is attached to the collar and under the arms to remove lingering smells, and eyelets on the sides prevent stuffiness.
· Convenient, with the left sleeve and left breast having pen pockets, and the right breast having a zipper pocket that can store small notepads.

Part Number
6770-20-3L
6770-20-LL
6770-20-M
6770-55-3L
6770-55-L
6770-55-LL
6770-55-M
6770-58-3L
6770-58-L
6770-58-LL
6770-58-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (system) Detailed colors Size JAN Code Chest circumference
(cm)
Height
(cm)
Amount Of Content

฿ 1,493.60

WORK CLOTHES 2 Piece(s) 9 Day(s) Brown Camel 3L 4963527482208 102~110 175~185 1 Pair

฿ 1,493.60

WORK CLOTHES 2 Piece(s) 9 Day(s) Brown Camel LL 4963527482215 96~104 175~185 1 Pair

฿ 1,493.60

WORK CLOTHES 2 Piece(s) 9 Day(s) Brown Camel M 4963527482239 84~92 160~170 1 Pair

฿ 1,493.60

WORK CLOTHES 2 Piece(s) 9 Day(s) Navy Blue Navy 3L 4963527482505 102~110 175~185 1 Pair

฿ 1,493.60

WORK CLOTHES 2 Piece(s) 9 Day(s) Navy Blue Navy L 4963527482529 90~98 170~180 1 Pair

฿ 1,493.60

WORK CLOTHES 2 Piece(s) 9 Day(s) Navy Blue Navy LL 4963527482512 96~104 175~185 1 Pair

฿ 1,493.60

WORK CLOTHES 2 Piece(s) 9 Day(s) Navy Blue Navy M 4963527482536 84~92 160~170 1 Pair

฿ 1,493.60

WORK CLOTHES 2 Piece(s) 9 Day(s) Green Dark olive 3L 4963527482802 102~110 175~185 1 Pair

฿ 1,493.60

WORK CLOTHES 2 Piece(s) 9 Day(s) Green Dark olive L 4963527482826 90~98 170~180 1 Pair

฿ 1,493.60

WORK CLOTHES 2 Piece(s) 9 Day(s) Green Dark olive LL 4963527482819 96~104 175~185 1 Pair

฿ 1,493.60

WORK CLOTHES 2 Piece(s) 9 Day(s) Green Dark olive M 4963527482833 84~92 160~170 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1