(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

6609 T/C Long-Sleeve Coveralls (6609-45-M)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
6609-45-3L
6609-45-4L
6609-45-5L
6609-45-L
6609-45-LL
6609-45-M
6609-45-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size JAN Code Waist
(cm)
Inseam
(cm)
Chest circumference
(cm)
Height
(cm)
Amount Of Content

฿ 1,191.79

WORK CLOTHES 1 Piece(s) 10 Day(s) 3L 4963527669401 94~104 82 102~110 175~185 1 Pair

฿ 1,191.79

WORK CLOTHES 1 Piece(s) 10 Day(s) 4L 4963527669470 102~126 84 108~122 180~185 1 Pair

฿ 1,191.79

WORK CLOTHES 1 Piece(s) 10 Day(s) 5L 4963527669487 116~126 86 114~122 180~185 1 Pair

฿ 1,191.79

WORK CLOTHES 1 Piece(s) 5 Day(s) L 4963527669425 78~88 76 90~98 170~180 1 Pair

฿ 1,191.79

WORK CLOTHES 1 Piece(s) 10 Day(s) LL 4963527669418 86~96 79 96~104 175~785 1 Pair

฿ 1,191.79

WORK CLOTHES 1 Piece(s) 10 Day(s) M 4963527669432 72~80 70 84~92 160~170 1 Pair

฿ 1,191.79

WORK CLOTHES 1 Piece(s) 10 Day(s) S 4963527669449 66~74 70 78~86 150 to 160 1 Pair

Basic Specifications

  • Product Category
    Overalls
  • Color (system)
    Blue
  • Season
    Year-round
  • Specifications
    Unisex
  • Antistatic Material
    NA
  • Detailed colors
    Blue
  • Material
    65% Polyester, 35% Cotton
  • Part Number
    6609
  • Amount Of Content
    1 Pair

Product Description

Simple, long-sleeved overalls made of material that is durable and does not dirty easily.
[Features]
· A thinner fabric that can be worn year-round if paired properly with the underclothing.
· Shoulder action pleats make bending and stretching of the arm easy.
· The waist uses accordion pleats to relieve feelings of tightness when bending.
· The crotch is specially cut to allow for easier movement and spreading of the legs.
· Both breast pockets feature flaps with Hook and Loop Fastener so that items will not fall out easily.
· The front zipper uses a double fastener so that it can be freely opened and closed from either the top or bottom.
· Dries quickly for easy washing.
· The entire design fits well thanks to the flat elastic used on both sides of the waist without overdoing it, for a casual finish.
[Applications]
· DIY, vehicle and bike maintenance

Part Number
6609-45-3L
6609-45-4L
6609-45-5L
6609-45-L
6609-45-LL
6609-45-M
6609-45-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size JAN Code Waist
(cm)
Inseam
(cm)
Chest circumference
(cm)
Height
(cm)
Amount Of Content

฿ 1,191.79

WORK CLOTHES 1 Piece(s) 10 Day(s) 3L 4963527669401 94~104 82 102~110 175~185 1 Pair

฿ 1,191.79

WORK CLOTHES 1 Piece(s) 10 Day(s) 4L 4963527669470 102~126 84 108~122 180~185 1 Pair

฿ 1,191.79

WORK CLOTHES 1 Piece(s) 10 Day(s) 5L 4963527669487 116~126 86 114~122 180~185 1 Pair

฿ 1,191.79

WORK CLOTHES 1 Piece(s) 5 Day(s) L 4963527669425 78~88 76 90~98 170~180 1 Pair

฿ 1,191.79

WORK CLOTHES 1 Piece(s) 10 Day(s) LL 4963527669418 86~96 79 96~104 175~785 1 Pair

฿ 1,191.79

WORK CLOTHES 1 Piece(s) 10 Day(s) M 4963527669432 72~80 70 84~92 160~170 1 Pair

฿ 1,191.79

WORK CLOTHES 1 Piece(s) 10 Day(s) S 4963527669449 66~74 70 78~86 150 to 160 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1