(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

2272 Air-one Comfortable Pants

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Please be aware that while it is not waterproof, it does feature a water-repellent effect that protects against water, mud and dirt.
  • From :
    ฿ 313.85 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
2272-75-3L
2272-75-4L
2272-75-L
2272-75-LL
2272-75-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size JAN Code Waist
(cm)
Inseam
(cm)
Amount Of Content

฿ 313.85

WORK CLOTHES 1 Piece(s) 10 Day(s) 3L 4963527272700 96~104 79 1 pc.

฿ 313.85

WORK CLOTHES 1 Piece(s) 10 Day(s) 4L 4963527272779 102~126 80 1 pc.

฿ 313.85

WORK CLOTHES 1 Piece(s) 10 Day(s) L 4963527272724 78~88 73 1 pc.

฿ 313.85

WORK CLOTHES 1 Piece(s) 10 Day(s) LL 4963527272717 86~96 76 1 pc.

฿ 313.85

WORK CLOTHES 1 Piece(s) 10 Day(s) M 4963527272731 72~80 70 1 pc.

Basic Specifications

  • Product Category
    Pants
  • Color (system)
    Gray
  • Season
    Year-round
  • Specifications
    Unisex
  • Antistatic Material
    NA
  • Detailed colors
    Dark gray
  • Material
    Polyester 100%
  • Part Number
    2272
  • Amount Of Content
    1 pc.

Product Description

Ventilation on the back of the waist to prevent stuffiness in the clothing and maintain a comfortable environment.
[Features]
· Rip-stop fabric is sewn in a checker board pattern, providing excellent strength against tearing.
· Two-way pants hems that can be used either straight or with tight leg openings. Adjusting the hem rubber allows the pants to be worn in a way that suits the type of work being performed.
· Dark gray color that is easy to match with and makes dirt less conspicuous.
· Can be worn in combination with the Air-one Comfortable Windbreaker (2271) that is sold separately.

Part Number
2272-75-3L
2272-75-4L
2272-75-L
2272-75-LL
2272-75-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size JAN Code Waist
(cm)
Inseam
(cm)
Amount Of Content

฿ 313.85

WORK CLOTHES 1 Piece(s) 10 Day(s) 3L 4963527272700 96~104 79 1 pc.

฿ 313.85

WORK CLOTHES 1 Piece(s) 10 Day(s) 4L 4963527272779 102~126 80 1 pc.

฿ 313.85

WORK CLOTHES 1 Piece(s) 10 Day(s) L 4963527272724 78~88 73 1 pc.

฿ 313.85

WORK CLOTHES 1 Piece(s) 10 Day(s) LL 4963527272717 86~96 76 1 pc.

฿ 313.85

WORK CLOTHES 1 Piece(s) 10 Day(s) M 4963527272731 72~80 70 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1