(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

2271 Air-one Comfortable Anorak (2271-45-LL)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Please be aware that while it is not waterproof, it does feature a water-repellent effect that protects against water, mud and dirt.
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
2271-45-3L
2271-45-4L
2271-45-LL
2271-45-M
2271-55-3L
2271-55-4L
2271-55-LL
2271-55-M
2271-56-3L
2271-56-4L
2271-56-L
2271-56-LL
2271-56-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (system) Detailed colors Size JAN Code Chest circumference
(cm)
Height
(cm)
Amount Of Content

฿ 404.18

WORK CLOTHES 1 Piece(s) 10 Day(s) Blue Blue 3L 4963527271406 102~110 175~185 1 Pair

฿ 404.18

WORK CLOTHES 1 Piece(s) 10 Day(s) Blue Blue 4L 4963527271475 108~122 180~185 1 Pair

฿ 404.18

WORK CLOTHES 1 Piece(s) 10 Day(s) Blue Blue LL 4963527271413 96~104 175~185 1 Pair

฿ 404.18

WORK CLOTHES 1 Piece(s) 10 Day(s) Blue Blue M 4963527271437 84~92 160~170 1 Pair

฿ 404.18

WORK CLOTHES 1 Piece(s) 10 Day(s) Navy Blue Navy 3L 4963527271505 102~110 175~185 1 Pair

฿ 404.18

WORK CLOTHES 1 Piece(s) 10 Day(s) Navy Blue Navy 4L 4963527271574 108~122 180~185 1 Pair

฿ 404.18

WORK CLOTHES 1 Piece(s) 10 Day(s) Navy Blue Navy LL 4963527271512 96~104 175~185 1 Pair

฿ 404.18

WORK CLOTHES 1 Piece(s) 10 Day(s) Navy Blue Navy M 4963527271536 84~92 160~170 1 Pair

฿ 404.18

WORK CLOTHES 1 Piece(s) 10 Day(s) Green Green 3L 4963527271604 102~110 175~185 1 Pair

฿ 404.18

WORK CLOTHES 1 Piece(s) 10 Day(s) Green Green 4L 4963527271673 108~122 180~185 1 Pair

฿ 404.18

WORK CLOTHES 1 Piece(s) 10 Day(s) Green Green L 4963527271628 90~98 170~180 1 Pair

฿ 404.18

WORK CLOTHES 1 Piece(s) 10 Day(s) Green Green LL 4963527271611 96~104 175~185 1 Pair

฿ 404.18

WORK CLOTHES 1 Piece(s) 10 Day(s) Green Green M 4963527271635 84~92 160~170 1 Pair

Basic Specifications

  • Product Category
    Anorak
  • Season
    Year-round
  • Specifications
    Unisex
  • Antistatic Material
    NA
  • Material
    Polyester 100%
  • Side Part
    100% Nylon
  • Part Number
    2271
  • Amount Of Content
    1 Pair

Product Description

Ventilation on the back and under both arms to prevent stuffiness in the clothing and to maintain a comfortable environment.
[Features]
· Rip-stop fabric is sewn in a checker board pattern, providing excellent strength against tearing.
· With a zipper pocket on the chest convenient for storing small items such as towels, smartphones, etc.
· Cuffs contain simple elastic so that armbands can be worn as well.
· Designed with a two-tone color design for a sporty impression.
· Can be worn in combination with the Air-one Comfortable Pants (2272) that is sold separately.

Part Number
2271-45-3L
2271-45-4L
2271-45-LL
2271-45-M
2271-55-3L
2271-55-4L
2271-55-LL
2271-55-M
2271-56-3L
2271-56-4L
2271-56-L
2271-56-LL
2271-56-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (system) Detailed colors Size JAN Code Chest circumference
(cm)
Height
(cm)
Amount Of Content

฿ 404.18

WORK CLOTHES 1 Piece(s) 10 Day(s) Blue Blue 3L 4963527271406 102~110 175~185 1 Pair

฿ 404.18

WORK CLOTHES 1 Piece(s) 10 Day(s) Blue Blue 4L 4963527271475 108~122 180~185 1 Pair

฿ 404.18

WORK CLOTHES 1 Piece(s) 10 Day(s) Blue Blue LL 4963527271413 96~104 175~185 1 Pair

฿ 404.18

WORK CLOTHES 1 Piece(s) 10 Day(s) Blue Blue M 4963527271437 84~92 160~170 1 Pair

฿ 404.18

WORK CLOTHES 1 Piece(s) 10 Day(s) Navy Blue Navy 3L 4963527271505 102~110 175~185 1 Pair

฿ 404.18

WORK CLOTHES 1 Piece(s) 10 Day(s) Navy Blue Navy 4L 4963527271574 108~122 180~185 1 Pair

฿ 404.18

WORK CLOTHES 1 Piece(s) 10 Day(s) Navy Blue Navy LL 4963527271512 96~104 175~185 1 Pair

฿ 404.18

WORK CLOTHES 1 Piece(s) 10 Day(s) Navy Blue Navy M 4963527271536 84~92 160~170 1 Pair

฿ 404.18

WORK CLOTHES 1 Piece(s) 10 Day(s) Green Green 3L 4963527271604 102~110 175~185 1 Pair

฿ 404.18

WORK CLOTHES 1 Piece(s) 10 Day(s) Green Green 4L 4963527271673 108~122 180~185 1 Pair

฿ 404.18

WORK CLOTHES 1 Piece(s) 10 Day(s) Green Green L 4963527271628 90~98 170~180 1 Pair

฿ 404.18

WORK CLOTHES 1 Piece(s) 10 Day(s) Green Green LL 4963527271611 96~104 175~185 1 Pair

฿ 404.18

WORK CLOTHES 1 Piece(s) 10 Day(s) Green Green M 4963527271635 84~92 160~170 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1