(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

2214 Polyester Pants (with Waistband) (2214-55-L)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Since it is not waterproof it cannot be used as a raincoat.
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
2214-55-3L
2214-55-4L
2214-55-5L
2214-55-L
2214-55-LL
2214-55-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size JAN Code Waist
(cm)
Inseam
(cm)
Height
(cm)
Amount Of Content

฿ 204.85

WORK CLOTHES 2 Piece(s) 6 Day(s) 3L 4963527014508 94~104 81 175~185 1 pc.

฿ 204.85

WORK CLOTHES 2 Piece(s) 8 Day(s) 4L 4963527014577 102~126 82 180~185 1 pc.

฿ 204.85

WORK CLOTHES 2 Piece(s) 8 Day(s) 5L 4963527014584 116~126 83 180~185 1 pc.

฿ 204.85

WORK CLOTHES 4 Piece(s) 8 Day(s) L 4963527014522 78~88 75 170~180 1 pc.

฿ 204.85

WORK CLOTHES 4 Piece(s) 6 Day(s) LL 4963527014515 86~96 78 175~185 1 pc.

฿ 204.85

WORK CLOTHES 4 Piece(s) 9 Day(s) M 4963527014539 72~80 72 160~170 1 pc.

Basic Specifications

  • Product Category
    Pants
  • Color (system)
    Navy Blue
  • Season
    Year-round
  • Specifications
    Unisex
  • Antistatic Material
    NA
  • Detailed colors
    Navy
  • Material
    Polyester 100%
  • Part Number
    2214
  • Amount Of Content
    1 pc.

Product Description

Work pants that gather around the ankles so that you don't have to worry about the hems while working.
[Features]
· Material is 100% polyester that has undergone water-repellent processing and does not get dirty easily.

Part Number
2214-55-3L
2214-55-4L
2214-55-5L
2214-55-L
2214-55-LL
2214-55-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size JAN Code Waist
(cm)
Inseam
(cm)
Height
(cm)
Amount Of Content

฿ 204.85

WORK CLOTHES 2 Piece(s) 6 Day(s) 3L 4963527014508 94~104 81 175~185 1 pc.

฿ 204.85

WORK CLOTHES 2 Piece(s) 8 Day(s) 4L 4963527014577 102~126 82 180~185 1 pc.

฿ 204.85

WORK CLOTHES 2 Piece(s) 8 Day(s) 5L 4963527014584 116~126 83 180~185 1 pc.

฿ 204.85

WORK CLOTHES 4 Piece(s) 8 Day(s) L 4963527014522 78~88 75 170~180 1 pc.

฿ 204.85

WORK CLOTHES 4 Piece(s) 6 Day(s) LL 4963527014515 86~96 78 175~185 1 pc.

฿ 204.85

WORK CLOTHES 4 Piece(s) 9 Day(s) M 4963527014539 72~80 72 160~170 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1