(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

2206 Polyester Pants (2206-39-M)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Please be aware that since it is not waterproof it cannot be used as a raincoat.
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
2206-39-M
2206-39-S
2206-45-3L
2206-45-4L
2206-45-5L
2206-45-L
2206-45-LL
2206-45-M
2206-55-3L
2206-55-4L
2206-55-5L
2206-55-L
2206-55-LL
2206-55-M
2206-55-S
2206-71-3L
2206-71-4L
2206-71-5L
2206-71-L
2206-71-LL
2206-71-M
2206-91-3L
2206-91-4L
2206-91-5L
2206-91-L
2206-91-LL
2206-91-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (system) Detailed colors Size JAN Code Waist
(cm)
Inseam
(cm)
Height
(cm)
Amount Of Content

฿ 168.57

WORK CLOTHES 1 Piece(s) 10 Day(s) Red Maroon M 4963527226635 72~80 70 160~170 1 pc.

฿ 168.57

WORK CLOTHES 1 Piece(s) 10 Day(s) Red Maroon S 4963527226642 66~74 70 150 to 160 1 pc.

฿ 168.57

WORK CLOTHES 1 Piece(s) 10 Day(s) Blue Blue 3L 4963527226703 94~104 79 175~185 1 pc.

฿ 168.57

WORK CLOTHES 1 Piece(s) 10 Day(s) Blue Blue 4L 4963527226772 102~126 80 180~185 1 pc.

฿ 168.57

WORK CLOTHES 1 Piece(s) 10 Day(s) Blue Blue 5L 4963527226789 116~126 81 180~185 1 pc.

฿ 168.57

WORK CLOTHES 1 Piece(s) 10 Day(s) Blue Blue L 4963527226727 78~88 73 170~180 1 pc.

฿ 168.57

WORK CLOTHES 1 Piece(s) 10 Day(s) Blue Blue LL 4963527226710 86~96 76 175~185 1 pc.

฿ 168.57

WORK CLOTHES 1 Piece(s) 10 Day(s) Blue Blue M 4963527226734 72~80 70 160~170 1 pc.

฿ 168.57

WORK CLOTHES 1 Piece(s) 10 Day(s) Navy Blue Navy 3L 4963527226505 94~104 79 175~185 1 pc.

฿ 168.57

WORK CLOTHES 1 Piece(s) 10 Day(s) Navy Blue Navy 4L 4963527226574 102~126 80 180~185 1 pc.

฿ 168.57

WORK CLOTHES 1 Piece(s) 10 Day(s) Navy Blue Navy 5L 4963527226581 116~126 81 180~185 1 pc.

฿ 168.57

WORK CLOTHES 1 Piece(s) 10 Day(s) Navy Blue Navy L 4963527226529 78~88 73 170~180 1 pc.

฿ 168.57

WORK CLOTHES 1 Piece(s) 10 Day(s) Navy Blue Navy LL 4963527226512 86~96 76 175~185 1 pc.

฿ 168.57

WORK CLOTHES 1 Piece(s) 10 Day(s) Navy Blue Navy M 4963527226536 72~80 70 160~170 1 pc.

฿ 168.57

WORK CLOTHES 1 Piece(s) 10 Day(s) Navy Blue Navy S 4963527226543 66~74 70 150 to 160 1 pc.

฿ 168.57

WORK CLOTHES 1 Piece(s) 10 Day(s) Gray Silver 3L 4963527226802 94~104 79 175~185 1 pc.

฿ 168.57

WORK CLOTHES 1 Piece(s) 10 Day(s) Gray Silver 4L 4963527226871 102~126 80 180~185 1 pc.

฿ 168.57

WORK CLOTHES 1 Piece(s) 10 Day(s) Gray Silver 5L 4963527226888 116~126 81 180~185 1 pc.

฿ 168.57

WORK CLOTHES 1 Piece(s) 10 Day(s) Gray Silver L 4963527226826 78~88 73 170~180 1 pc.

฿ 168.57

WORK CLOTHES 1 Piece(s) 10 Day(s) Gray Silver LL 4963527226819 86~96 76 175~185 1 pc.

฿ 168.57

WORK CLOTHES 1 Piece(s) 10 Day(s) Gray Silver M 4963527226833 72~80 70 160~170 1 pc.

฿ 168.57

WORK CLOTHES 1 Piece(s) 10 Day(s) Black Black 3L 4963527226901 94~104 79 175~185 1 pc.

฿ 168.57

WORK CLOTHES 1 Piece(s) 10 Day(s) Black Black 4L 4963527226970 102~126 80 180~185 1 pc.

฿ 168.57

WORK CLOTHES 1 Piece(s) 10 Day(s) Black Black 5L 4963527226987 116~126 81 180~185 1 pc.

฿ 168.57

WORK CLOTHES 1 Piece(s) 10 Day(s) Black Black L 4963527226925 78~88 73 170~180 1 pc.

฿ 168.57

WORK CLOTHES 1 Piece(s) 10 Day(s) Black Black LL 4963527226918 86~96 76 175~185 1 pc.

฿ 168.57

WORK CLOTHES 1 Piece(s) 10 Day(s) Black Black M 4963527226932 72~80 70 160~170 1 pc.

Basic Specifications

  • Product Category
    Pants
  • Season
    Year-round
  • Specifications
    Unisex
  • Antistatic Material
    NA
  • Material
    Polyester 100%
  • Part Number
    2206
  • Amount Of Content
    1 pc.

Product Description

Polyester pants optimal for protecting against wind and dirt when working outdoors.
[Features]
· Material is 100% polyester that has undergone water-repellent processing and does not get dirty easily.
· Simple design with no zippers or pockets.
· Can be worn in a set with a polyester windbreaker (2205) sold separately.
[Applications]
· Optimal for protecting against wind and dirt when working outdoors.
· Recommended for wearing over your normal clothes during agricultural work, light work, etc.

Part Number
2206-39-M
2206-39-S
2206-45-3L
2206-45-4L
2206-45-5L
2206-45-L
2206-45-LL
2206-45-M
2206-55-3L
2206-55-4L
2206-55-5L
2206-55-L
2206-55-LL
2206-55-M
2206-55-S
2206-71-3L
2206-71-4L
2206-71-5L
2206-71-L
2206-71-LL
2206-71-M
2206-91-3L
2206-91-4L
2206-91-5L
2206-91-L
2206-91-LL
2206-91-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (system) Detailed colors Size JAN Code Waist
(cm)
Inseam
(cm)
Height
(cm)
Amount Of Content

฿ 168.57

WORK CLOTHES 1 Piece(s) 10 Day(s) Red Maroon M 4963527226635 72~80 70 160~170 1 pc.

฿ 168.57

WORK CLOTHES 1 Piece(s) 10 Day(s) Red Maroon S 4963527226642 66~74 70 150 to 160 1 pc.

฿ 168.57

WORK CLOTHES 1 Piece(s) 10 Day(s) Blue Blue 3L 4963527226703 94~104 79 175~185 1 pc.

฿ 168.57

WORK CLOTHES 1 Piece(s) 10 Day(s) Blue Blue 4L 4963527226772 102~126 80 180~185 1 pc.

฿ 168.57

WORK CLOTHES 1 Piece(s) 10 Day(s) Blue Blue 5L 4963527226789 116~126 81 180~185 1 pc.

฿ 168.57

WORK CLOTHES 1 Piece(s) 10 Day(s) Blue Blue L 4963527226727 78~88 73 170~180 1 pc.

฿ 168.57

WORK CLOTHES 1 Piece(s) 10 Day(s) Blue Blue LL 4963527226710 86~96 76 175~185 1 pc.

฿ 168.57

WORK CLOTHES 1 Piece(s) 10 Day(s) Blue Blue M 4963527226734 72~80 70 160~170 1 pc.

฿ 168.57

WORK CLOTHES 1 Piece(s) 10 Day(s) Navy Blue Navy 3L 4963527226505 94~104 79 175~185 1 pc.

฿ 168.57

WORK CLOTHES 1 Piece(s) 10 Day(s) Navy Blue Navy 4L 4963527226574 102~126 80 180~185 1 pc.

฿ 168.57

WORK CLOTHES 1 Piece(s) 10 Day(s) Navy Blue Navy 5L 4963527226581 116~126 81 180~185 1 pc.

฿ 168.57

WORK CLOTHES 1 Piece(s) 10 Day(s) Navy Blue Navy L 4963527226529 78~88 73 170~180 1 pc.

฿ 168.57

WORK CLOTHES 1 Piece(s) 10 Day(s) Navy Blue Navy LL 4963527226512 86~96 76 175~185 1 pc.

฿ 168.57

WORK CLOTHES 1 Piece(s) 10 Day(s) Navy Blue Navy M 4963527226536 72~80 70 160~170 1 pc.

฿ 168.57

WORK CLOTHES 1 Piece(s) 10 Day(s) Navy Blue Navy S 4963527226543 66~74 70 150 to 160 1 pc.

฿ 168.57

WORK CLOTHES 1 Piece(s) 10 Day(s) Gray Silver 3L 4963527226802 94~104 79 175~185 1 pc.

฿ 168.57

WORK CLOTHES 1 Piece(s) 10 Day(s) Gray Silver 4L 4963527226871 102~126 80 180~185 1 pc.

฿ 168.57

WORK CLOTHES 1 Piece(s) 10 Day(s) Gray Silver 5L 4963527226888 116~126 81 180~185 1 pc.

฿ 168.57

WORK CLOTHES 1 Piece(s) 10 Day(s) Gray Silver L 4963527226826 78~88 73 170~180 1 pc.

฿ 168.57

WORK CLOTHES 1 Piece(s) 10 Day(s) Gray Silver LL 4963527226819 86~96 76 175~185 1 pc.

฿ 168.57

WORK CLOTHES 1 Piece(s) 10 Day(s) Gray Silver M 4963527226833 72~80 70 160~170 1 pc.

฿ 168.57

WORK CLOTHES 1 Piece(s) 10 Day(s) Black Black 3L 4963527226901 94~104 79 175~185 1 pc.

฿ 168.57

WORK CLOTHES 1 Piece(s) 10 Day(s) Black Black 4L 4963527226970 102~126 80 180~185 1 pc.

฿ 168.57

WORK CLOTHES 1 Piece(s) 10 Day(s) Black Black 5L 4963527226987 116~126 81 180~185 1 pc.

฿ 168.57

WORK CLOTHES 1 Piece(s) 10 Day(s) Black Black L 4963527226925 78~88 73 170~180 1 pc.

฿ 168.57

WORK CLOTHES 1 Piece(s) 10 Day(s) Black Black LL 4963527226918 86~96 76 175~185 1 pc.

฿ 168.57

WORK CLOTHES 1 Piece(s) 10 Day(s) Black Black M 4963527226932 72~80 70 160~170 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1