(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
B-315 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Product Model | Thickness (mm) |
Width x Length (m) |
Shape | Grommet Number (Piece) |
Grommet Pitch (cm) |
JAN Code | Trusco Code | Tensile Strength | Material (Sheet) | Accessories | Mass (kg) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,019.00 |
DESIGN SHEETS | 1 Piece(s) | 10 Day(s) | Transparent Sheet | Approximately 0.28 | Approx. 0.85×1.8 | Foldable Type | - | 20 | 4903599083019 | - | - | PVC/Polyester | 10 Sheet Straps (4 mm x 60 cm) | - | 1 pc. |
A sheet with effective waterproofing/wind-proofing/smoke-proofing.
[Features]
· Lets light through (light transmittance: 80%).
[Applications]
· Ideal for concealing verandas, etc.
Part Number |
---|
B-315 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Product Model | Thickness (mm) |
Width x Length (m) |
Shape | Grommet Number (Piece) |
Grommet Pitch (cm) |
JAN Code | Trusco Code | Tensile Strength | Material (Sheet) | Accessories | Mass (kg) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,019.00 |
DESIGN SHEETS | 1 Piece(s) | 10 Day(s) | Transparent Sheet | Approximately 0.28 | Approx. 0.85×1.8 | Foldable Type | - | 20 | 4903599083019 | - | - | PVC/Polyester | 10 Sheet Straps (4 mm x 60 cm) | - | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?