(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
BLZ-04 |
BLZ-09 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Width x Length (m) |
Tatami Mat | JAN Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 559.72 |
DESIGN SHEETS | 1 Piece(s) | 5 Day(s) | 2.7×2.7 | Approx. 4.5 Tatami Mats | 4903599222432 | 1 pc. | ||
฿ 772.07 |
DESIGN SHEETS | 1 Piece(s) | 3 Day(s) | 3.6×3.6 | Approx. 8 Tatami Mats | 4903599222470 | 1 pc. |
Lightweight ground sheet with good waterproofing.
[Features]
· Made of polyethylene, making it less likely to damage or corrode other items or to transfer color onto them.
· Thick sheet with thickness of 0.22 (±0.02) mm.
· Reference service life: About 1 year.
[Applications]
· Suitable for a wide range of applications, from on-site work to ordinary households, for waterproofing, wind-proofing, dust-proofing, concealing, etc.
Part Number |
---|
BLZ-04 |
BLZ-09 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Width x Length (m) |
Tatami Mat | JAN Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 559.72 |
DESIGN SHEETS | 1 Piece(s) | 5 Day(s) | 2.7×2.7 | Approx. 4.5 Tatami Mats | 4903599222432 | 1 pc. | ||
฿ 772.07 |
DESIGN SHEETS | 1 Piece(s) | 3 Day(s) | 3.6×3.6 | Approx. 8 Tatami Mats | 4903599222470 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?