(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Tasking Adjustable Reflective Sash

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 3302502

  • Color
    White
  • Product Model
    Sash
  • LED Present or Absent
    None
  • Color Details
    White
  • JAN Code
    4582331370916
  • Size
    Width 5 cm x length 1.80 m
  • Amount Of Content
    1 pc.
Part Number
3302502
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Color Details JAN Code Amount Of Content

฿ 473.00

SAFE VESTS 1 Piece(s) 10 Day(s) White White 4582331370916 1 pc.

Basic Specifications

  • Product Model
    Sash
  • LED Present or Absent
    None
  • Size
    Width 5 cm x length 1.80 m
  • Amount Of Content
    1 pc.

Product Description

A reflective, adjustable-size sash.
[Features]
· Size can be adjusted in 5 stages to match the wearer's size (circumference of 133 to 178 cm approx.)
· Recommended for commuting, traveling to school, walking pets, etc.
· When light strikes the strip it is reflected back towards the light source.
· Easily worn over a coat or down jacket.

Specifications of 3302502

  • Color
    White
  • Product Model
    Sash
  • LED Present or Absent
    None
  • Color Details
    White
  • JAN Code
    4582331370916
  • Size
    Width 5 cm x length 1.80 m
  • Amount Of Content
    1 pc.
Part Number
3302502
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Color Details JAN Code Amount Of Content

฿ 473.00

SAFE VESTS 1 Piece(s) 10 Day(s) White White 4582331370916 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1