(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Soft Interdental Brush, Thick Type M-L

Soft Interdental Brush, Thick Type M-L

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 240411

  • Product Type
    Disinfection and sanitation supply
  • Size(mm)
    92×175×7
  • JAN Code
    4987072082041
  • Mass(g)
    14
  • Amount Of Content
    20 pcs.
Part Number
240411
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 220.00

DISPOSAL TOOLS 1 Piece(s) 31 Day(s) 20 pcs.

Basic Specifications

Product Description

[Features]
· Rubber type brush does not use a wire and is gentle on gums.
· Removes plaque and food particles that cause cavities and periodontal disease.
· Extra fine tip fits smoothly into narrow spaces between teeth.
· Rubber type brush massages gums and helps keep them healthy.

Specifications of 240411

  • Product Type
    Disinfection and sanitation supply
  • Size(mm)
    92×175×7
  • JAN Code
    4987072082041
  • Mass(g)
    14
  • Amount Of Content
    20 pcs.
Part Number
240411
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 220.00

DISPOSAL TOOLS 1 Piece(s) 31 Day(s) 20 pcs.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1