(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
1631400001 |
1631400002 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Depth (mm) |
Width (mm) |
Height (mm) |
Size/Internal Volume | JAN Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 165.30 |
ROLLERS | 1 Piece(s) | 7 Day(s) | 36 | 30 | 330 | For 1-inch | 4560146134565 | 110 | 1 pc. | ||
฿ 161.19 |
ROLLERS | 1 Piece(s) | 7 Day(s) | 35 | 45 | 310 | For 2 inch | 4560146132363 | 112 | 1 pc. |
[Features]
· Dedicated handle for 1-inch mini roller that is ideal for corners and touch-ups.
Part Number |
---|
1631400001 |
1631400002 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Depth (mm) |
Width (mm) |
Height (mm) |
Size/Internal Volume | JAN Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 165.30 |
ROLLERS | 1 Piece(s) | 7 Day(s) | 36 | 30 | 330 | For 1-inch | 4560146134565 | 110 | 1 pc. | ||
฿ 161.19 |
ROLLERS | 1 Piece(s) | 7 Day(s) | 35 | 45 | 310 | For 2 inch | 4560146132363 | 112 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?