(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

FRP Caterpillar Roller for Lamination and Bubble Release, Diameter 28ø (1623100004)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
1623100004
1623110004
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Height
(mm)
Size/Internal Volume JAN Code Mass
(g)
Amount Of Content

฿ 408.43

ROLLERS 1 Piece(s) 7 Day(s) 100 28 4-Inch/Replaceable Tube 4905533139875 49 1 pc.

฿ 600.42

ROLLERS 1 Piece(s) 7 Day(s) 132 290 4-Inch Set 4905533139264 166 1 pc.

Basic Specifications

  • Product Model
    Roller
  • Roller Raw Material
    Hog hair
  • Depth(mm)
    28
  • Amount Of Content
    1 pc.

Product Description

[Features]
· FRP roller for resin application and degassing.

Part Number
1623100004
1623110004
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Height
(mm)
Size/Internal Volume JAN Code Mass
(g)
Amount Of Content

฿ 408.43

ROLLERS 1 Piece(s) 7 Day(s) 100 28 4-Inch/Replaceable Tube 4905533139875 49 1 pc.

฿ 600.42

ROLLERS 1 Piece(s) 7 Day(s) 132 290 4-Inch Set 4905533139264 166 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1