(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

FRP-G Roller for Both Lamination and Bubble Release, Diameter 24ø (1621200040)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
1621200040
1621210040
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Depth
(mm)
Width
(mm)
Height
(mm)
Size/Internal Volume JAN Code Mass
(g)
Amount Of Content

฿ 254.66

ROLLERS 1 Piece(s) 5 Day(s) 32 102 32 4-Inch/Replaceable Tube 4905533139745 33 1 pc.

฿ 389.47

ROLLERS 1 Piece(s) 7 Day(s) 31 116 289 4-Inch Set 4905533139257 127 1 pc.

Basic Specifications

  • Product Model
    Roller
  • Roller Raw Material
    Mohair
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Absorbs a large amount of resin, for superior effective application.

Part Number
1621200040
1621210040
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Depth
(mm)
Width
(mm)
Height
(mm)
Size/Internal Volume JAN Code Mass
(g)
Amount Of Content

฿ 254.66

ROLLERS 1 Piece(s) 5 Day(s) 32 102 32 4-Inch/Replaceable Tube 4905533139745 33 1 pc.

฿ 389.47

ROLLERS 1 Piece(s) 7 Day(s) 31 116 289 4-Inch Set 4905533139257 127 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1