(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
1607500004 |
1607500006 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Depth (mm) |
Width (mm) |
Height (mm) |
Size/Internal Volume | JAN Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 243.44 |
ROLLERS | 1 Piece(s) | 7 Day(s) | 38 | 115 | 38 | 4-Inch models | 4905533130261 | 19 | 1 pc. | ||
฿ 277.36 |
ROLLERS | 1 Piece(s) | 7 Day(s) | 36 | 173 | 36 | 6-Inch models | 4905533130278 | 24 | 1 pc. |
[Features]
· Ideal for applying paint containing sand aggregate or flexible tile material.
Part Number |
---|
1607500004 |
1607500006 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Depth (mm) |
Width (mm) |
Height (mm) |
Size/Internal Volume | JAN Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 243.44 |
ROLLERS | 1 Piece(s) | 7 Day(s) | 38 | 115 | 38 | 4-Inch models | 4905533130261 | 19 | 1 pc. | ||
฿ 277.36 |
ROLLERS | 1 Piece(s) | 7 Day(s) | 36 | 173 | 36 | 6-Inch models | 4905533130278 | 24 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?