(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Single Touch Replacement for C Channel "WAKABA" 2-Piece Set (1601520035)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
1601520035
1601520045
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Depth
(mm)
Width
(mm)
Height
(mm)
Hair length
(mm)
Size/Internal Volume JAN Code Mass
(g)
Amount Of Content

฿ 402.64

ROLLERS 1 Piece(s) 7 Day(s) 30 75 145 13 Width 35 mm 4560146167129 15 1 Pack

฿ 403.40

ROLLERS 1 Piece(s) 7 Day(s) 36 78 142 20 Width 45 mm 4560146167136 20 1 Pack

Basic Specifications

  • Product Model
    Other
  • Material
    Polyester
  • Amount Of Content
    1 Pack

Product Description

[Features]
· Small type that is compatible with C Channel.
· Free type allows the handle angle to be freely adjusted.

Part Number
1601520035
1601520045
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Depth
(mm)
Width
(mm)
Height
(mm)
Hair length
(mm)
Size/Internal Volume JAN Code Mass
(g)
Amount Of Content

฿ 402.64

ROLLERS 1 Piece(s) 7 Day(s) 30 75 145 13 Width 35 mm 4560146167129 15 1 Pack

฿ 403.40

ROLLERS 1 Piece(s) 7 Day(s) 36 78 142 20 Width 45 mm 4560146167136 20 1 Pack

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1