(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Petite Roller "Medium Hair" (1601460001)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
1601460001
1601460002
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Depth
(mm)
Width
(mm)
Height
(mm)
Size/Internal Volume JAN Code Mass
(g)
Amount Of Content

฿ 650.39

ROLLERS 1 Piece(s) 7 Day(s) 36 60 200 1-Inch models 4560146134510 30 1 Pack

฿ 377.03

ROLLERS 1 Piece(s) 7 Day(s) 32 100 110 2 inches 4560146132318 24 1 Pack

Basic Specifications

  • Product Model
    Roller
  • Roller Raw Material
    Acrylic
  • Amount Of Content
    1 Pack

Product Description

[Features]
· Small roller that is handy in tight places, and ideal for internal corners and touch-ups.

Part Number
1601460001
1601460002
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Depth
(mm)
Width
(mm)
Height
(mm)
Size/Internal Volume JAN Code Mass
(g)
Amount Of Content

฿ 650.39

ROLLERS 1 Piece(s) 7 Day(s) 36 60 200 1-Inch models 4560146134510 30 1 Pack

฿ 377.03

ROLLERS 1 Piece(s) 7 Day(s) 32 100 110 2 inches 4560146132318 24 1 Pack

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1