(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Poster Brush (1390010001)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
1390010001
1390010003
1390010005
1390010008
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Brush Standard and Size
(No.)
Product Package Size / Width
(mm)
Product Package Size / Depth
(mm)
Product Package Size / Height
(mm)
JAN Code Weight
(g)
Quantity

฿ 79.69

BRUSHES 1 Piece(s) 3 Day(s) 1 30 8 290 4905533120002 9 1 pc.

฿ 96.72

BRUSHES 1 Piece(s) 3 Day(s) 3 29 6 287 4905533120019 5 1 pc.

฿ 139.18

BRUSHES 1 Piece(s) 6 Day(s) 5 29 20 281 4905533120026 9 1 pc.

฿ 224.62

BRUSHES 1 Piece(s) 6 Day(s) 8 30 12 289 4905533120033 14 1 pc.

Basic Specifications

  • Product Model
    Brush
  • Raw Material (Hair)
    Goat Hair
  • Details Of Bristles Material
    Goat wool
  • Handle Portion Material
    Bamboo/Brass
  • Quantity
    1 pc.

Product Description

[Features]
· Brush that absorbs paint well and is soft against paper.
· Suitable for surface painting with poster colors, etc.

Part Number
1390010001
1390010003
1390010005
1390010008
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Brush Standard and Size
(No.)
Product Package Size / Width
(mm)
Product Package Size / Depth
(mm)
Product Package Size / Height
(mm)
JAN Code Weight
(g)
Quantity

฿ 79.69

BRUSHES 1 Piece(s) 3 Day(s) 1 30 8 290 4905533120002 9 1 pc.

฿ 96.72

BRUSHES 1 Piece(s) 3 Day(s) 3 29 6 287 4905533120019 5 1 pc.

฿ 139.18

BRUSHES 1 Piece(s) 6 Day(s) 5 29 20 281 4905533120026 9 1 pc.

฿ 224.62

BRUSHES 1 Piece(s) 6 Day(s) 8 30 12 289 4905533120033 14 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1