(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
1201160010 |
1201160015 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Brush Standard and Size (No.) |
Depth (mm) |
Width (mm) |
JAN Code | Internal capacity |
---|---|---|---|---|---|---|---|---|---|---|
฿ 346.75 |
BRUSHES FOR OILY PAINT | 1 Piece(s) | 5 Day(s) | 10 | 12 | 45 | 4905533112533 | 1 pc. | ||
฿ 380.61 |
BRUSHES FOR OILY PAINT | 1 Piece(s) | 5 Day(s) | 15 | 13 | 50 | 4905533112540 | 1 pc. |
[Features]·A lacquer brush that supports traditional lacquerware making. ·Orthodox size used for painting small areas and detailed work, etc.
Part Number |
---|
1201160010 |
1201160015 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Brush Standard and Size (No.) |
Depth (mm) |
Width (mm) |
JAN Code | Internal capacity |
---|---|---|---|---|---|---|---|---|---|---|
฿ 346.75 |
BRUSHES FOR OILY PAINT | 1 Piece(s) | 5 Day(s) | 10 | 12 | 45 | 4905533112533 | 1 pc. | ||
฿ 380.61 |
BRUSHES FOR OILY PAINT | 1 Piece(s) | 5 Day(s) | 15 | 13 | 50 | 4905533112540 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?