(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Corner Cutting Brush "Silver" Brace (1040160008)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
1040160008
1040160010
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Brush Standard and Size
(No.)
Depth
(mm)
Width
(mm)
Height
(mm)
JAN Code Mass
(g)
Internal capacity

฿ 593.93

BRUSHES FOR OILY PAINT 1 Piece(s) 5 Day(s) 8 15 40 210 4905533001608 13 1 pc.

฿ 601.05

BRUSHES FOR OILY PAINT 1 Piece(s) 5 Day(s) 10 20 45 215 4905533001615 16 1 pc.

Basic Specifications

Product Description

[Features]·This is a popular brush to apply paint neatly to small areas such as internal corners. ·A brush with a short width and long bristles, suitable for painting deep recesses and recessed areas.

Part Number
1040160008
1040160010
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Brush Standard and Size
(No.)
Depth
(mm)
Width
(mm)
Height
(mm)
JAN Code Mass
(g)
Internal capacity

฿ 593.93

BRUSHES FOR OILY PAINT 1 Piece(s) 5 Day(s) 8 15 40 210 4905533001608 13 1 pc.

฿ 601.05

BRUSHES FOR OILY PAINT 1 Piece(s) 5 Day(s) 10 20 45 215 4905533001615 16 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1