(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Corner Cutting Brush "Tsukuba" Brace - White - No. 20

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1035260020

  • Product Model
    Brush for Oil Based Coating
  • Raw Material (Hair)
    Goat Hair
  • Brush Standard and Size(No.)
    20
  • Depth(mm)
    25
  • Width(mm)
    70
  • Height(mm)
    230
  • Material 2
    Handle: Wood
  • JAN Code
    4905533115268
  • Mass(g)
    35
  • Internal capacity
    1 pc.
Part Number
1035260020
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal capacity

฿ 1,156.09

BRUSHES FOR OILY PAINT 1 Piece(s) 5 Day(s) 1 pc.

Basic Specifications

  • Product Model
    Brush for Oil Based Coating
  • Raw Material (Hair)
    Goat Hair
  • Brush Standard and Size(No.)
    20
  • Depth(mm)
    25
  • Width(mm)
    70
  • Height(mm)
    230
  • Material 2
    Handle: Wood
  • JAN Code
    4905533115268
  • Mass(g)
    35
  • Internal capacity
    1 pc.

Product Description

[Features]·This brush has proven cohesiveness and good paint retention. ·It is used for detailed work, etc., and exhibits higher workability than No. 10 and No. 15.

Specifications of 1035260020

  • Product Model
    Brush for Oil Based Coating
  • Raw Material (Hair)
    Goat Hair
  • Brush Standard and Size(No.)
    20
  • Depth(mm)
    25
  • Width(mm)
    70
  • Height(mm)
    230
  • Material 2
    Handle: Wood
  • JAN Code
    4905533115268
  • Mass(g)
    35
  • Internal capacity
    1 pc.
Part Number
1035260020
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal capacity

฿ 1,156.09

BRUSHES FOR OILY PAINT 1 Piece(s) 5 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1