(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
1027210015 |
1027210020 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Brush Standard and Size (No.) |
Width (mm) |
JAN Code | Mass (g) |
Internal capacity |
---|---|---|---|---|---|---|---|---|---|---|
฿ 971.38 |
BRUSHES FOR WATER PAINT | 1 Piece(s) | 5 Day(s) | 15 | 70 | 4560146119197 | 41 | 1 pc. | ||
฿ 1,116.84 |
BRUSHES FOR WATER PAINT | 1 Piece(s) | 5 Day(s) | 20 | 80 | 4560146119203 | 51 | 1 pc. |
[Features]
· Compatible with quick-drying water-based paints, with excellent paint absorption and smooth paint application.
Part Number |
---|
1027210015 |
1027210020 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Brush Standard and Size (No.) |
Width (mm) |
JAN Code | Mass (g) |
Internal capacity |
---|---|---|---|---|---|---|---|---|---|---|
฿ 971.38 |
BRUSHES FOR WATER PAINT | 1 Piece(s) | 5 Day(s) | 15 | 70 | 4560146119197 | 41 | 1 pc. | ||
฿ 1,116.84 |
BRUSHES FOR WATER PAINT | 1 Piece(s) | 5 Day(s) | 20 | 80 | 4560146119203 | 51 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?