(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
0696-31-31-17 |
0696-31-31-20 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Outside Diameter (mm) |
Inner Diameter (mm) |
TGK Code | Contents |
---|---|---|---|---|---|---|---|---|---|---|
฿ 14,900.98 |
PORCELAIN GOODS | 1 Pack(s) |
100 Pieces Per Package |
9 Day(s) | 2.5 | 1.5 | 0696313117 | 1 pc. | ||
฿ 20,938.33 |
PORCELAIN GOODS | 1 Pack(s) |
100 Pieces Per Package |
33 Day(s) | 4 | 1 | 0696313120 | 1 pc. |
High-purity alumina insulation pipe for grinding, mixing and powder research equipment.
[Features]
· Dense quality.
· Excellent corrosion resistance, heat-resistant and anti-shock performance.
· Alumina 99.6%.
[Usage]
· Can be used mainly as an insulation pipe for thermocouple.
Part Number |
---|
0696-31-31-17 |
0696-31-31-20 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Outside Diameter (mm) |
Inner Diameter (mm) |
TGK Code | Contents |
---|---|---|---|---|---|---|---|---|---|---|
฿ 14,900.98 |
PORCELAIN GOODS | 1 Pack(s) |
100 Pieces Per Package |
9 Day(s) | 2.5 | 1.5 | 0696313117 | 1 pc. | ||
฿ 20,938.33 |
PORCELAIN GOODS | 1 Pack(s) |
100 Pieces Per Package |
33 Day(s) | 4 | 1 | 0696313120 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?