(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

YTZ Bowl Cylinder Type (0696-30-66-50)

YTZ Bowl Cylinder Type (0696-30-66-50)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
0696-30-66-50
0696-30-66-51
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Product Name TGK Code Contents

฿ 7,880.88

PORCELAIN GOODS 1 Piece(s) 94 Day(s) 1/2 Cylinder 0696306650 1 Pack (1 kg)

฿ 8,590.07

PORCELAIN GOODS 1 Piece(s) 10 Day(s) 3/8 Cylinder 0696306651 1 Pack (1 kg)

Basic Specifications

  • Product Model
    Grinder
  • Packing Unit
    1kg
  • Chemical Composition
    Y2O3-ZrO2
  • Density
    6.0
  • Hardness (HV10)
    1250
  • Fracture Toughness
    6.0
  • Abrasion Rate when Rubbing with Nothing in the Mill
    0.4
  • Contents
    1 Pack (1 kg)

Product Description

[Features]
· Provides an excellent pulverizing effect, drastically reducing the amount of time required for pulverizing work.
· Boasts excellent abrasion-resistance and a long service life, helping keep costs down.
· Ideal for the dispersion and wet type grinding/pulverizing of materials with a high viscosity coefficient or a high specific gravity.
· Boasts a high degree of strength and minimal loss due to abrasion from media. Suitable for agitation type milling.
· A tough type with excellent abrasion resistance.

Part Number
0696-30-66-50
0696-30-66-51
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Product Name TGK Code Contents

฿ 7,880.88

PORCELAIN GOODS 1 Piece(s) 94 Day(s) 1/2 Cylinder 0696306650 1 Pack (1 kg)

฿ 8,590.07

PORCELAIN GOODS 1 Piece(s) 10 Day(s) 3/8 Cylinder 0696306651 1 Pack (1 kg)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1