(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Combustion Boat Cover (Type A / Type B) (0696-30-42-02)

Combustion Boat Cover (Type A / Type B) (0696-30-42-02)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
0696-30-42-01
0696-30-42-02
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Outer Width
(mm)
Product Name TGK Code Inside Width
(mm)
Contents

฿ 4,219.51

PORCELAIN GOODS 1 Pack(s)

100 Pieces Per Package

10 Day(s) 22 A Type 0696304201 18.5 1 pc.

฿ 4,219.51

PORCELAIN GOODS 1 Pack(s)

100 Pieces Per Package

12 Day(s) 16 B Type 0696304202 9 1 pc.

Basic Specifications

  • Product Model
    Other
  • Length(mm)
    60
  • Contents
    1 pc.

Product Description

[Features]
· Covers for combustion boat.

Part Number
0696-30-42-01
0696-30-42-02
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Outer Width
(mm)
Product Name TGK Code Inside Width
(mm)
Contents

฿ 4,219.51

PORCELAIN GOODS 1 Pack(s)

100 Pieces Per Package

10 Day(s) 22 A Type 0696304201 18.5 1 pc.

฿ 4,219.51

PORCELAIN GOODS 1 Pack(s)

100 Pieces Per Package

12 Day(s) 16 B Type 0696304202 9 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1