(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

45 L Caster Pail for Kitchen with Drain Water Faucet (GGYK001)

45 L Caster Pail for Kitchen with Drain Water Faucet (GGYK001)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
GGYK001
GGYK002
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color JAN Code Trusco Code Internal Capacity

฿ 5,620.00

DUST BOXES(LARGE PAIL TYPE) 1 Piece(s) 10 Day(s) Gray 4971881160472 819-4055 1 pc.

฿ 5,620.00

DUST BOXES(LARGE PAIL TYPE) 1 Piece(s) 12 Day(s) Blue 4971881160489 819-4056 1 pc.

Basic Specifications

  • Product Model
    Dust Wagon
  • Use
    Pale Type
  • Size
    Approx. 505 × 305 × 595 h
  • Material
    Main body and lid: PP, drain plug: PE, pedestal: polyacetal, caster: steel + elastomer
  • Note
    Casters and legs are set at the factory.
  • Internal Capacity
    1 pc.

Product Description

Waste container for use in commercial kitchens.
· Drain plug in the container base to drain cleaning water easily.
· Hollow handle makes lifting the container easier.
· Lid can be hung on the handle when container is in use.
· Cleaning and draining is made easier by the taller legs.
· With casters
· Drain plug
· Antibacterial and water repellent

Part Number
GGYK001
GGYK002
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color JAN Code Trusco Code Internal Capacity

฿ 5,620.00

DUST BOXES(LARGE PAIL TYPE) 1 Piece(s) 10 Day(s) Gray 4971881160472 819-4055 1 pc.

฿ 5,620.00

DUST BOXES(LARGE PAIL TYPE) 1 Piece(s) 12 Day(s) Blue 4971881160489 819-4056 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1