(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Itakunaizo (570)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
570
571
572
573
574
575
590
591
592
593
594
595
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width x Length (mm) Height
(mm)
Package size
(mm)
Standard JAN Code Mass
(g)
Amount Of Content

฿ 426.00

CUSHIONS 1 Piece(s) 12 Day(s) 40×900 15 Approximately Height 965 x Width 85 x Depth 10 - 4968124207353 100 1 pc.

฿ 479.00

CUSHIONS 1 Piece(s) 10 Day(s) 50×900 20 Approximately Height 965 x Width 85 x Depth 15 - 4968124207360 120 1 pc.

฿ 629.00

CUSHIONS 1 Piece(s) 12 Day(s) 70×900 30 Approximately Height 965 x Width 110 x Depth 35 - 4968124207377 200 1 pc.

฿ 1,108.00

CUSHIONS 1 Piece(s) 10 Day(s) 90×900 40 Approximately Height 965 x Width 110 x Depth 45 - 4968124207759 300 1 pc.

฿ 1,260.00

CUSHIONS 1 Piece(s) 10 Day(s) 100×900 50 Approximately Height 965 x Width 110 x Depth 55 - 4968124207766 360 1 pc.

฿ 1,412.00

CUSHIONS 1 Piece(s) 10 Day(s) 100×900 60 Approximately Height 965 x Width 110 x Depth 65 - 4968124207773 420 1 pc.

฿ 105.86

CUSHIONS 1 Piece(s) 19 Day(s) 40 x 40 15 Approximately Length 165 x Width 83 x Depth 15 Corner slope S 4968124208206 2 1 pc.

฿ 124.16

CUSHIONS 1 Piece(s) 14 Day(s) 50×50 20 Approximately Length 165 x Width 83 x Depth 20 Corner slope M 4968124208213 3 1 pc.

฿ 130.51

CUSHIONS 1 Piece(s) 12 Day(s) 70×70 30 Approximately Length 165 x Width 83 x Depth 30 Corner slope L 4968124208220 5 1 pc.

฿ 226.00

CUSHIONS 1 Piece(s) 12 Day(s) 90×90 40 Approx. length 165 x width 137 x depth 40 Corner Slope 2L 4968124208237 13 1 pc.

฿ 185.39

CUSHIONS 1 Piece(s) 10 Day(s) 100 x 100 50 Approximately Length 165 x Width 137 x Depth 50 Corner Slope 3L 4968124208244 14 1 pc.

฿ 200.62

CUSHIONS 1 Piece(s) 19 Day(s) 100 x 100 60 Approximately Length 165 x Width 137 x Depth 60 Corner Slope 4L 4968124208251 15 1 pc.

Basic Specifications

Product Description

Eliminate height differences between rooms and corridors.
[Features]
· Utilizes soft foamed material that reduces the impact of collisions and protects against toe injuries.
· Wood grain pattern does not look out of place when used in corridors or on wooden flooring.
· Can be cut to the desired length for use.
· Special double-sided tape attached.
[Applications]
· Prevents stumbling due to height differences.
· Eliminate differences in height when using wheel chairs.

Part Number
570
571
572
573
574
575
590
591
592
593
594
595
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width x Length (mm) Height
(mm)
Package size
(mm)
Standard JAN Code Mass
(g)
Amount Of Content

฿ 426.00

CUSHIONS 1 Piece(s) 12 Day(s) 40×900 15 Approximately Height 965 x Width 85 x Depth 10 - 4968124207353 100 1 pc.

฿ 479.00

CUSHIONS 1 Piece(s) 10 Day(s) 50×900 20 Approximately Height 965 x Width 85 x Depth 15 - 4968124207360 120 1 pc.

฿ 629.00

CUSHIONS 1 Piece(s) 12 Day(s) 70×900 30 Approximately Height 965 x Width 110 x Depth 35 - 4968124207377 200 1 pc.

฿ 1,108.00

CUSHIONS 1 Piece(s) 10 Day(s) 90×900 40 Approximately Height 965 x Width 110 x Depth 45 - 4968124207759 300 1 pc.

฿ 1,260.00

CUSHIONS 1 Piece(s) 10 Day(s) 100×900 50 Approximately Height 965 x Width 110 x Depth 55 - 4968124207766 360 1 pc.

฿ 1,412.00

CUSHIONS 1 Piece(s) 10 Day(s) 100×900 60 Approximately Height 965 x Width 110 x Depth 65 - 4968124207773 420 1 pc.

฿ 105.86

CUSHIONS 1 Piece(s) 19 Day(s) 40 x 40 15 Approximately Length 165 x Width 83 x Depth 15 Corner slope S 4968124208206 2 1 pc.

฿ 124.16

CUSHIONS 1 Piece(s) 14 Day(s) 50×50 20 Approximately Length 165 x Width 83 x Depth 20 Corner slope M 4968124208213 3 1 pc.

฿ 130.51

CUSHIONS 1 Piece(s) 12 Day(s) 70×70 30 Approximately Length 165 x Width 83 x Depth 30 Corner slope L 4968124208220 5 1 pc.

฿ 226.00

CUSHIONS 1 Piece(s) 12 Day(s) 90×90 40 Approx. length 165 x width 137 x depth 40 Corner Slope 2L 4968124208237 13 1 pc.

฿ 185.39

CUSHIONS 1 Piece(s) 10 Day(s) 100 x 100 50 Approximately Length 165 x Width 137 x Depth 50 Corner Slope 3L 4968124208244 14 1 pc.

฿ 200.62

CUSHIONS 1 Piece(s) 19 Day(s) 100 x 100 60 Approximately Length 165 x Width 137 x Depth 60 Corner Slope 4L 4968124208251 15 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1