(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
AC-37 |
AC-38 |
AC-108 |
AC-121 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Width x Length (mm) | Color | Color Details | Height (mm) |
Back (mm) |
Package size (mm) |
Standard | JAN Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 281.22 |
CUSHIONS | 4 Piece(s) | 8 Day(s) | 9×2000 | Yellow | Yellow | - | 14 | Approximately Height 220 x Width 100 x Depth 35 | 2 m roll | 4968124202273 | 65 | 1 pc. | ||
฿ 281.22 |
CUSHIONS | 4 Piece(s) | 5 Day(s) | 9×2000 | Gray | Light Gray | - | 14 | Approximately Height 220 x Width 100 x Depth 35 | 2 m roll | 4968124202280 | 65 | 1 pc. | ||
฿ 374.00 |
CUSHIONS | 1 Piece(s) | 12 Day(s) | 18×900 | Yellow / Black | Stripe | 30 | - | - | - | 4968124207681 | 100 | 1 pc. | ||
฿ 281.22 |
CUSHIONS | 4 Piece(s) | 6 Day(s) | 9×2000 | Black | Black | - | 14 | Approximately Height 220 x Width 100 x Depth 35 | 2 m roll | 4968124207506 | 65 | 1 pc. |
Protective material for sharp edges and dangerous locations.
[Features]
· Safety cushions that can be inserted into dangerous corners for dependable protection.
· Perfect for edge processing on any U-shaped steel.
· Made of NBR (foam) with excellent elasticity.
· Abrasion-resistant material with a surface that is difficult to rip or tear.
[Applications]
· Perfect for edge processing on steel plating, steel H beams, stall C beams and steel racks, etc.
Part Number |
---|
AC-37 |
AC-38 |
AC-108 |
AC-121 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Width x Length (mm) | Color | Color Details | Height (mm) |
Back (mm) |
Package size (mm) |
Standard | JAN Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 281.22 |
CUSHIONS | 4 Piece(s) | 8 Day(s) | 9×2000 | Yellow | Yellow | - | 14 | Approximately Height 220 x Width 100 x Depth 35 | 2 m roll | 4968124202273 | 65 | 1 pc. | ||
฿ 281.22 |
CUSHIONS | 4 Piece(s) | 5 Day(s) | 9×2000 | Gray | Light Gray | - | 14 | Approximately Height 220 x Width 100 x Depth 35 | 2 m roll | 4968124202280 | 65 | 1 pc. | ||
฿ 374.00 |
CUSHIONS | 1 Piece(s) | 12 Day(s) | 18×900 | Yellow / Black | Stripe | 30 | - | - | - | 4968124207681 | 100 | 1 pc. | ||
฿ 281.22 |
CUSHIONS | 4 Piece(s) | 6 Day(s) | 9×2000 | Black | Black | - | 14 | Approximately Height 220 x Width 100 x Depth 35 | 2 m roll | 4968124207506 | 65 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?