(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Security cushion, L-shaped model 90 cm, fine (420)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
420
696
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Color Details JAN Code Amount Of Content

฿ 266.23

CUSHIONS 4 Piece(s) 10 Day(s) Red Red 4968124204819 1 pc.

฿ 272.26

CUSHIONS 1 Piece(s) 5 Day(s) Black Black/Yellow 4968124209630 1 pc.

Basic Specifications

Product Description

Cover all corners. Use in combination with corner-shaped cushions appropriate to the various sizes to cover all dangerous areas. Perfect for interior desks and furnishings.
[Features]
· Material with a surface that is difficult to rip or tear.
· Made of NBR (foam), an extremely soft, resilient material.
[Applications]
· Furnishings, wall surfaces, pillar corners.

Part Number
420
696
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Color Details JAN Code Amount Of Content

฿ 266.23

CUSHIONS 4 Piece(s) 10 Day(s) Red Red 4968124204819 1 pc.

฿ 272.26

CUSHIONS 1 Piece(s) 5 Day(s) Black Black/Yellow 4968124209630 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1