- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Specifications of YHS0.5
-
- Working Load Limit(t)
- 0.5
-
- Product Model
- Hook
-
- Dimension C(mm)
- 30
-
- Size D(mm)
- 85
-
- Size L(mm)
- 165
-
- Fracture Load(kg)
- 2500
-
- Dimension A(mm)
- 50
-
- Dimension B(mm)
- 23
-
- Dimension E(mm)
- 25
-
- Dimension F(mm)
- 16
-
- Dimensions r(mm)
- 129
-
- Dimension S(mm)
- 10
-
- Mass(g)
- 530
-
- Material (Body)
- Stainless Steel
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 4,635.67
|
HOOKS
|
1 Piece(s)
|
|
Same day
|
1 pc. |
Basic Specifications
-
- Working Load Limit(t)
- 0.5
-
- Product Model
- Hook
-
- Dimension C(mm)
- 30
-
- Size D(mm)
- 85
-
- Size L(mm)
- 165
-
- Fracture Load(kg)
- 2500
-
- Dimension A(mm)
- 50
-
- Dimension B(mm)
- 23
-
- Dimension E(mm)
- 25
-
- Dimension F(mm)
- 16
-
- Dimensions r(mm)
- 129
-
- Dimension S(mm)
- 10
-
- Mass(g)
- 530
-
- Material (Body)
- Stainless Steel
-
- Amount Of Content
- 1 pc.
Product Description
A hook with a neck that rotates 360°, preventing the rope, etc., from twisting.
[Features]
· Rotates 360° so the rope, etc., does not twist.
· A stainless steel hook with rotating neck.
· Resistant to rust.
[Applications]
· Convenient for slinging work, cargo handling work, and ships.
Specifications of YHS0.5
-
- Working Load Limit(t)
- 0.5
-
- Product Model
- Hook
-
- Dimension C(mm)
- 30
-
- Size D(mm)
- 85
-
- Size L(mm)
- 165
-
- Fracture Load(kg)
- 2500
-
- Dimension A(mm)
- 50
-
- Dimension B(mm)
- 23
-
- Dimension E(mm)
- 25
-
- Dimension F(mm)
- 16
-
- Dimensions r(mm)
- 129
-
- Dimension S(mm)
- 10
-
- Mass(g)
- 530
-
- Material (Body)
- Stainless Steel
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 4,635.67
|
HOOKS
|
1 Piece(s)
|
|
Same day
|
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?