(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Eye Hook EXS/ELS (ELS1)

Eye Hook EXS/ELS (ELS1)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
ELS0.5
ELS1
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Working Load Limit
(t)
Dimension C
(mm)
Size D
(mm)
Dimension A
(mm)
Dimension B
(mm)
Dimension E
(mm)
Mass
(g)
Amount Of Content

฿ 2,475.00

HOOKS 1 Piece(s) 20 Day(s) 0.5 110 19 37 19 24 250 1 pc.

฿ 2,592.80

HOOKS 1 Piece(s) 10 Day(s) 1 125 22 44 23 25 375 1 pc.

Basic Specifications

  • Product Model
    Hook
  • Material (Body)
    Stainless Steel
  • Specifications
    With latch
  • Amount Of Content
    1 pc.

Product Description

An eye hook using stainless steel that is resistant to rust.
[Features]
· A stainless steel hook.
· Resistant to rust.
· A tip fitting for wire ropes, chains, etc.
[Applications]
· Convenient for cargo handling work.
· Optimal for use on ships.

Part Number
ELS0.5
ELS1
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Working Load Limit
(t)
Dimension C
(mm)
Size D
(mm)
Dimension A
(mm)
Dimension B
(mm)
Dimension E
(mm)
Mass
(g)
Amount Of Content

฿ 2,475.00

HOOKS 1 Piece(s) 20 Day(s) 0.5 110 19 37 19 24 250 1 pc.

฿ 2,592.80

HOOKS 1 Piece(s) 10 Day(s) 1 125 22 44 23 25 375 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1