(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

C Can CL

C Can CL

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of CL1

  • Working Load Limit(t)
    1
  • Product Model
    Hook
  • Dimension C(mm)
    14
  • Size D(mm)
    6
  • Size H(mm)
    25
  • Dimension A(mm)
    115
  • Dimension B(mm)
    63
  • Dimension E(mm)
    75
  • Dimension F(mm)
    20
  • Dimensions G(mm)
    16
  • Mass(g)
    260
  • Material (Body)
    Steel
  • Amount Of Content
    1 pc.
Part Number
CL1
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 829.74

HOOKS 2 Piece(s) 5 Day(s) 1 pc.

Basic Specifications

  • Working Load Limit(t)
    1
  • Product Model
    Hook
  • Dimension C(mm)
    14
  • Size D(mm)
    6
  • Size H(mm)
    25
  • Dimension A(mm)
    115
  • Dimension B(mm)
    63
  • Dimension E(mm)
    75
  • Dimension F(mm)
    20
  • Dimensions G(mm)
    16
  • Mass(g)
    260
  • Material (Body)
    Steel
  • Amount Of Content
    1 pc.

Product Description

A hook for connecting rings.
[Features]
· Can be used for the connection or mounting of wires, belt slings, etc., squeezing, or tying down loading bindings for trucks, etc.
· Can also be used as a universal hook for hanging, etc.
· Plated product.
· With two pockets for a wide range of applications.
[Applications]
· Convenient for connection of wires, belt slings, etc.

Specifications of CL1

  • Working Load Limit(t)
    1
  • Product Model
    Hook
  • Dimension C(mm)
    14
  • Size D(mm)
    6
  • Size H(mm)
    25
  • Dimension A(mm)
    115
  • Dimension B(mm)
    63
  • Dimension E(mm)
    75
  • Dimension F(mm)
    20
  • Dimensions G(mm)
    16
  • Mass(g)
    260
  • Material (Body)
    Steel
  • Amount Of Content
    1 pc.
Part Number
CL1
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 829.74

HOOKS 2 Piece(s) 5 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1